Keysight M8046A
Analyzer Module / 1-slot AXIe
CAD 200,251.10
List Price CAD 286,073.00
Keysight Premium Used
Keysight M8046A CAD 200,251.10
From
CAD 200,251.10 Save 30%
| A64 | Analyzer, one Channel, Data Rate up to 64 GBaud, NRZ | Installed |
| 0A3 | Equalizer License | On request |
| 0A4 | Clock Recovery for 32 Gbaud, License | On request |
| 0A5 | Clock Recovery Extension up to 64 Gbaud, License | On request |
| 0N1 | PCIe LTSSM for 64 GT/s, requires M8046A-0S1/US1 | On request |
| 0N2 | PCIe Filtering of SKP OS Extension for 64 GT/s, requires M8046A-0S2 or M8046A-US2 | On request |
| 0P3 | PAM-4 Decoding up to 32 GBaud | On request |
| 0P6 | PAM-4 Extension up to 58 Gbaud, License | On request |
| 0S1 | Interactive Link Training for PCIe 8/16/32 GT/s, License | On request |
| 0S2 | SKP OS Filtering for PCIe 8/16/32 GT/s and CCIX 20/25 Gb/s, License | On request |
| 0S3 | Interactive Link Training for USB 3.2, 5G and 10G, x1 and x2, License | On request |
| 0S4 | SKP OS Filtering for USB 3.0, 3.1, 3.2, License | On request |
| 0S6 | ALIGN Filtering for SATA 3G/6G and SAS 3G/6G/12G, License | On request |
| A32 | Analyzer, one Channel, Data Rate up to 32 GBaud, NRZ | On request |
| A64 | Analyzer, one Channel, Data Rate up to 64 GBaud, NRZ | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
- Symbol rates 2 to 32.4 Gbaud
- One channel per 1-slot module
- 70 mV input sensitivity
- Supports NRZ and PAM4
- Built-in equalization
- Real-time bit error and symbol error analysis
Simplified, time-efficient testing is essential when you are developing next-generation computer, consumer, or communication devices. The Keysight M8000 Series is a highly integrated bit error ratio (BER) test solution for physical layer characterization, validation, and compliance testing. With support for a wide range of data rates and standards, the M8000 Series provides accurate, reliable results that accelerate your insight into the performance margins of high-speed digital devices.
The M8046A is an instrument module that can be installed into the M9505A 5- slot AXIe chassis. This module occupies one slot. The M8046A supports symbol rates up to 32.4 Gbaud, the default is NRZ format. The analyzer module can be used for error analysis in conjunction with the M8045A pattern generator, the M8195A/M8196A Arbitrary Waveform generators or as stand-alone. With M8070A software version 5.0, the M8046A can also be used in conjunction with M8041A + M8062A.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











