Keysight N5181B-506
9 kHz to 6 GHz
CAD 27,260.80
List Price CAD 85,190.00

Keysight Used
Keysight N5181B-506 CAD 27,260.80
From
CAD 27,260.80 Save 68%
| 506 | FREQUENCY RANGE, 9 KHZ TO 6 GHZ | Installed |
| 1EA | HIGH OUTPUT POWER | Installed |
| UNW | NARROW PULSE MODULATION | Installed |
| UNY | ENHANCED LOW PHASE NOISE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,123.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,560.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 3,120.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 4,680.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 7,800.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Test Your Design Within and Beyond Its Limits
On the path to better performance, the pure and precise MXG X-Series signal generators are fine-tuned to be your golden transmitter in R&D. Whether you're pushing for a linear RF chain or an optimized link budget, the analog and vector MXG models deliver the performance and capabilities you need: phase noise, ACPR, channel coding, and more.
- Take your devices & designs to their limit with outstanding hardware performance, including unmatched phase noise & spurious characteristics
- Drive power amplifiers & characterize nonlinear behavior with industry-leading output power
- Thoroughly test receiver performance by simulating complex analog modulation scenarios with multi-function generator capability
- Lower your cost of ownership with 3-year cal cycles & comprehensive solutions for self-maintenance
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































