Keysight PZ2131A
5-ch Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA DC/pulse














Keysight PZ2131A
5-ch Precision Source/Measure Unit, 500 kSa/s, 10 pA, 30 V, 500 mA DC/pulse
CAD 13,661.70
List Price CAD 45,539.00

Keysight Used
Keysight PZ2131A CAD 13,661.70
From
CAD 13,661.70 Save 70%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,022.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,872.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 3,744.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 5,616.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 9,360.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The Keysight PZ2131A is a high-channel density precision source / measure unit (SMU) having 5 channels per module and saving space for a wide range of applications requiring numerous precision power supplies. The narrow-pulse function and fast Digitizer Mode allow the PZ2131A to expand the conventional static DC measurements to emerging dynamic measurements. Its seamless current measurement ranging function eliminates the time it takes to change the range and expands the dynamic range to cover multiple measurement ranges, which reduces test duration. These capabilities make the PZ2131A suitable for applications that require numerous precision power supplies, such as semiconductor reliability tests and integrated circuit (IC) tests. The Keysight PX0107A low noise filter adapter lowers its voltage source noise level, which makes the PZ2131A suitable for noise-sensitive applications such as quantum computing as well. Unprecedented high-channel density (20 Ch in 1U rack height, full width at maximum) Maximum output at 30 V / 500 mA DC / pulse Minimum resolution at 6 µV/100 pA Minimum pulse width at 100 µs Fast Digitizer Mode with maximum sampling rate at 500 kSa/s Low voltage source noise down to 25 µVrms with PX0107A low noise filter Wide dynamic range for dynamic measurement with seamless current measurement ranging
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.


