Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U08-2521162

Keysight PZ2110A

Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA DC/pulse

ID: U08-2521162
Keysight Used PZ2110A - Actual Instrument - Image 1
Keysight Used PZ2110A - Actual Instrument - Image 2
Keysight Used PZ2110A - Actual Instrument - Image 3
Keysight Used PZ2110A - Actual Instrument - Image 4
Keysight Used PZ2110A - Actual Instrument - Image 5
Keysight Used PZ2110A - Actual Instrument - Image 6
Actual instrument
Keysight Used PZ2110A - Actual Instrument - Image 1
Keysight Used PZ2110A - Actual Instrument - Image 2
Keysight Used PZ2110A - Actual Instrument - Image 3
Keysight Used PZ2110A - Actual Instrument - Image 4
Keysight Used PZ2110A - Actual Instrument - Image 5
Keysight Used PZ2110A - Actual Instrument - Image 6

Keysight PZ2110A

Precision Source/Measure Unit, 1.25 MSa/s, 10 fA, 210 V, 315 mA DC/pulse

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 75%

CAD 3,650.50

List Price CAD 14,602.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Canada within 1 week.
Save5%
Buy Now2,588.00
Request Quote

Keysight Used

Keysight  PZ2110A CAD 3,650.50

From

CAD 3,650.50 Save 75%

Save5%
Buy Now2,588.00
Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 786.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CAD 612.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CAD 1,224.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CAD 1,836.00
KeysightCare Assured - 5 years
incl. Keysight Extended Warranty
CAD 3,060.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The Keysight PZ2110A is a precision source / measure unit (SMU) that expands precise measurements from conventional static measurements and pulsed measurements, to fast dynamic measurements. It is ideal for a wide variety of current versus voltage (IV) measurement tasks that require both high resolution and accuracy. The PZ2110A can accurately perform characterization, parametric tests, and reliability tests of semiconductors, active / passive components, and general electronic devices. Maximum output at 210 V, 315 mA DC / pulse Minimum resolution at 500 nV / 10 fA Low current measurement noise at 30 fArms with 1 power line cycle (PLC) Minimum pulse width at 20 µs Fast Digitizer Mode with maximum sampling rate at 1.25 MSa/s Fast transient with 1.5 V/µs maximum slew rate


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight PZ2110A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

Explore our range of Keysight equipment to find the perfect option for your needs and budget

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

Keysight Premium Used Equipment Typically Comes with Like-New Warranty and the Same Accessories as New Products:

  • Detailed Listing Information: For precise details about the included accessories, please refer to the product listing.
  • Optional Add-Ons: At the bottom of each listing, you can see the accessories that are included in the offer and what you can add.

Explore Keysight Premium Used Equipment now.

Additional Accessories and Support: 

  • Keysight Premium Used: Keysight Premium Used listings include like-new accessories like power cords. 
  • Additional Accessories: Additional accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in. 
  • Post-Purchase Ordering: For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or, if available for your region, check our online store here.

Discover our range of accessories now.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock