Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2286393

Keysight N6755A

High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide

ID: U01-2286393
Keysight Used N6755A - Actual Instrument - Image 1
Keysight Used N6755A - Actual Instrument - Image 2
Keysight Used N6755A - Actual Instrument - Image 3
Keysight Used N6755A - Actual Instrument - Image 4
Keysight Used N6755A - Actual Instrument - Image 5
Keysight Used N6755A - Actual Instrument - Image 6
Keysight Used N6755A - Actual Instrument - Image 7
Actual instrument
Keysight Used N6755A - Actual Instrument - Image 1
Keysight Used N6755A - Actual Instrument - Image 2
Keysight Used N6755A - Actual Instrument - Image 3
Keysight Used N6755A - Actual Instrument - Image 4
Keysight Used N6755A - Actual Instrument - Image 5
Keysight Used N6755A - Actual Instrument - Image 6
Keysight Used N6755A - Actual Instrument - Image 7

Keysight N6755A

High-Performance Autoranging DC Power Module / 20V / 50A / 500W / Double-wide

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 50%

CAD 4,846.00

List Price CAD 9,692.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Canada within 1 week.
Save5%
Buy Now3,435.50
Request Quote

Keysight Used

Keysight  N6755A CAD 4,846.00

From

CAD 4,846.00 Save 50%

Save5%
Buy Now3,435.50
Request Quote


054HIGH-SPEED TEST EXTENSIONSInstalled
760OUTPUT DISCONNECT AND POLARITY REVERSAL RELAYSInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 471.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CAD 228.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CAD 456.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Output Ratings

  • Voltage: 20 V
  • Current: 50 A
  • Power: 500 W

Programming Accuracy (at 23°C ±5°C)

  • Voltage: 0.06% + 10 mV
  • Current: 0.1% + 30 mA

Ripple & Noise (20 Hz to 20 MHz)

  • Voltage peak-to-peak: 5 mV
  • Voltage rms: 1 mV
  • Current rms: 10 mA

The Keysight N6755A is a 500 W high-performance, autoranging DC power module that provides low noise, high accuracy and programming speeds that are up to 10 to 50 times faster than other programmable power supplies. Optional high-speed test extension offers an oscilloscope-like digitizer that increases measurement accuracy when viewing high-speed transient or pulse events within the device-under-test (DUT).

This module is used in both the small, multiple output 1U high N6700 Low-Profile Modular Power System (for ATE systems) and the multiple output N6705 DC Power Analyzer (for bench testing). GPIB, LAN, USB and LXI compliance are standard. Select from more than 30 different DC power modules ranging in capability from basic to high precision, and in power from 20-500 Watts.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N6755A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock