Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U08-2524426

Keysight B2912B

Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

ID: U08-2524426
Keysight Used B2912B - Actual Instrument - Image 1
Keysight Used B2912B - Actual Instrument - Image 2
Keysight Used B2912B - Actual Instrument - Image 3
Keysight Used B2912B - Actual Instrument - Image 4
Keysight Used B2912B - Actual Instrument - Image 5
Keysight Used B2912B - Actual Instrument - Image 6
Keysight Used B2912B - Actual Instrument - Image 7
Keysight Used B2912B - Actual Instrument - Image 8
Keysight Used B2912B - Actual Instrument - Image 9
Keysight Used B2912B - Actual Instrument - Image 10
Keysight Used B2912B - Actual Instrument - Image 11
Actual instrument
Keysight Used B2912B - Actual Instrument - Image 1
Keysight Used B2912B - Actual Instrument - Image 2
Keysight Used B2912B - Actual Instrument - Image 3
Keysight Used B2912B - Actual Instrument - Image 4
Keysight Used B2912B - Actual Instrument - Image 5
Keysight Used B2912B - Actual Instrument - Image 6
Keysight Used B2912B - Actual Instrument - Image 7
Keysight Used B2912B - Actual Instrument - Image 8
Keysight Used B2912B - Actual Instrument - Image 9
Keysight Used B2912B - Actual Instrument - Image 10
Keysight Used B2912B - Actual Instrument - Image 11

Keysight B2912B

Precision Source/Measure Unit / 2 Channel / 10fA resolution / 210V / 3A DC/10.5A Pulse

Used & Tested
90 days warranty
KeysightCare available
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 40%

CAD 26,586.00

List Price CAD 44,310.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Canada within 1 week.
Save5%
Buy Now18,850.20
Request Quote

Keysight Used

Keysight  B2912B CAD 26,586.00

From

CAD 26,586.00 Save 40%

Save5%
Buy Now18,850.20
Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 729.00
KeysightCare Assured - 1 year
incl. Keysight Extended Warranty
CAD 1,368.00
KeysightCare Assured - 2 years
incl. Keysight Extended Warranty
CAD 2,736.00
KeysightCare Assured - 3 years
incl. Keysight Extended Warranty
CAD 4,104.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


The Keysight B2912B precision source / measure unit (SMU) is a 2-channel, compact, and cost-effective benchtop SMU with the capability to source and measure both voltage and current. It easily measures current versus voltage (I/V) with high accuracy. The 4-quadrant source and measurement capabilities enable taking I/V measurements without configuring multiple instruments.

Measurement Capabilities

  • Configuration supports two-channel setup
  • Minimum source resolution at 10 fA / 100 nV, minimum measurement resolution at 10 fA / 100 nV
  • Maximum output at 210 V, 3 A DC / 10.5 A pulse
  • Waveform generation (arbitrary) and digitizing capabilities from 10 μs interval

Key Features

  • Measurement capabilities with an integrated 4-quadrant source
  • Color 4.3-inch display supports both graphical and numerical view modes
  • Application software facilitates PC-based instrument control included at no charge
  • High throughput and SCPI command support conventional SMU’s command set


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight B2912B Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock