Keysight E8486A
Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm














Keysight E8486A
Waveguide Power Sensor / 60 to 90 GHz / -30 to +20 dBm
CAD 15,903.90
List Price CAD 35,342.00

Keysight Used
Keysight E8486A CAD 15,903.90
From
CAD 15,903.90 Save 55%
| 200 | WAVEGUIDE POWER SENSOR, 60 TO 90 GHZ , -60DBM TO 20 DBM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,112.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,128.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 2,256.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 3,384.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 5,640.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Excellent SWR for reducing mismatch uncertainty
- 50 MHz calibration port
- Accurate calibration and traceability to US National Institute of Standards and Technology (NIST) millimeter-wave sensor calibration
- Compatible with EPM (new N1913A/ 14A, E4418B/ 19B), EPM-P (E4416A/ 17A) and P-series (N1911A/ 12A) power meters, plus the E1416A VXI and discontinued 70100A and 43X power meter
- Accurate average power measurements over -30 to +20 dBm
- Frequency range 60 GHz to 90 GHz
- Diode power sensing element
Compatible with Your Current Keysight Power Meter
Keysight waveguide power sensors are fully compatible with Keysight EPM (E4418B/19B, N1913A/14A), EPM-P (E4416A/17A) and P-Series (N1911A/12A) power meters. The V8486A and W8486A are also compatible with the discontinued or obsolete power meters such as 435B, 436A, 437B, 438A, 70100A, E1416A, E4418A, and E4419A power meters.
Best SWR Available
In RF and microwave power measurements, the largest single source of error is usually sensor and source mismatch. To minimize any measurement uncertainty caused by mismatch, Keysight waveguide sensors offer excellent SWR of 1.06 (>30 dB return loss).
50 MHz Calibration
For easy calibration with the power meter, Keysight waveguide power sensors incorporate a 50 MHz calibration port. This eliminates the variance in making measurements with different meter/sensor combinations and the uncertainties due to temperature changes. It also provides traceability to the U.S National Institute of Standards and Technology (NIST) at millimeter-wave frequencies.
High Reliability
Keysight waveguide sensors use the same proven Modified Barrier Integrated Diode (MBID) technology found in other Keysight sensors, and always operates in the square-law characteristic for true-average detection.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.


