Keysight UXR0334A
Infiniium UXR Real-Time Oscilloscope / 33 GHz / 128GSa/s / 4 Channels
Keysight UXR0334A
Infiniium UXR Real-Time Oscilloscope / 33 GHz / 128GSa/s / 4 Channels
CAD 760,125.00
List Price CAD 1,013,500.00

Keysight Premium Used
Keysight UXR0334A CAD 760,125.00
From
CAD 760,125.00 Save 25%
| 201 | Installed | |
| 801 | Installed | |
| 809 | Standard oscilloscope hardware | Installed |
| UXR0000-01G | 1Gpts/CH memory option | On request |
| UXR0000-02G | 2Gpts/CH memory option | On request |
| AE6920T | Automotive Ethernet Tx Compliance Software 10M to 10GBASE-T1 | On request |
| UXR0000-601 | Hardware Accelerated DDC for UXR-Series, 160 MHz max BW | On request |
| UXR0000-602 | Hardware Accelerated DDC for UXR-Series, 2 GHz BW | On request |
| D9020PAMA | Pulse Amplitude Modulation PAM-N Analysis Software | On request |
| D9120PAMA | Pulse Amplitude Modulation PAM-N Analysis Software | On request |
| UXR0000-AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| D9010EAPC | Ethernet 10GBASE-KR Tx Compliance Software | On request |
| D9010CAUC | CAUI-4 Ethernet Tx Compliance Software | On request |
| D9010XAUC | XAUI Tx Compliance Software | On request |
| D90103BQC | IEEE 802.3bq (25GBASE-T) physical layer validation application | On request |
| D9010EBSC | IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes | On request |
| D9030TBTC | Thunderbolt 3 Tx Software | On request |
| D9010EBZC | Ethernet Tx Compliance Software (10G, MGBase-T, Nbase-T) | On request |
| D9010MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) | On request |
| D9110MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) | On request |
| D9040PCIC | PCI Express Tx Compliance Software | On request |
| D9050PCIC | PCI Express5 Tx Compliance Software | On request |
| D9110PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 5/4/3/2/1, SATA/SAS) | On request |
| D9010PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS) | On request |
| D90103CKC | Electrical TX Test SW for IEEE 802.3ck (C2C, C2M, CR and KR at 100Gb/s) | On request |
| D9020SCNA | InfiniiScan Measurement and Zone Triggering Software | On request |
| D9120SCNA | InfiniiScan Measurement and Zone Triggering Software | On request |
| D9110UDAA | User Defined Application Software | On request |
| D9050LDDC | LPDDR5 Tx Compliance Software | On request |
| D9060GDDC | GDDR6 Tx Compliance Test Software | On request |
| D9120BDLP | Complete Infiniium Protocol Decode/Trigger Bundle | On request |
| D9010BDLP | Protocol Decode/Trigger Software Bundle (Low Speed, Auto, MIPI, Military …) | On request |
| D9021HDMC | HDMI Tx Compliance Software | On request |
| D9040EDPV | eDP Tx Validation Software | On request |
| D9040DDRC | DDR4 and LPDDR4 Tx Compliance Software | On request |
| D9050DDRC | DDR5 Tx Compliance Software | On request |
| D9030DDRC | DDR3 and LPDDR3 Tx Compliance Software | On request |
| D9020DDRC | DDR2 and LPDDR2 Tx Compliance Software | On request |
| D9010CEIC | OIF-CEI 4.0 Compliance Application for Infiniium Real-Time Oscilloscopes | On request |
| D9050CEIC | Electrical TX Test SW for OIF-CEI-112G VSR/MR/LR | On request |
| D9010SFPC | SFP+ Tx Compliance Software | On request |
| D9010MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) | On request |
| D9110MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) | On request |
| D9120JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software | On request |
| D9020JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software | On request |
| D9010BJAC | 40GBASE-CR4 and 100GBASE-CR10 Tx Compliance Software | On request |
| D9010BJBC | 100GBASE-KR4 Tx Compliance Software | On request |
| D9010BJCC | 100GBASE-CR4 Tx Compliance Software | On request |
| D9010EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software | On request |
| D9110EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software | On request |
| D9110DMBA | De-embedding Software (Precision Probe, InfiiniSim Basic) | On request |
| D9110EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) | On request |
| D9010EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) | On request |
| D9110POWA | Power Integrity Analysis Software | On request |
| D9050MPHC | MIPI G5 M-PHY Tx Compliance Software | On request |
| D9040MPHC | MIPI M-PHY Tx Compliance Software | On request |
| D9020DPHC | MIPI D-PHY Tx Compliance Software | On request |
| D9010CPHC | MIPI C-PHY Tx Compliance Software | On request |
| D9010MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) | On request |
| D9110MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) | On request |
| D9110MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) | On request |
| D9010MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) | On request |
| D9040DPPC | DisplayPort Tx Compliance Software | On request |
| D9042DPPC | DisplayPort UHBR Tx Compliance Software | On request |
| D9120WSAA | Wideband Signal Analysis Acceleration Extended Package | On request |
| D9110WSAA | Wideband Signal Analysis Acceleration Package | On request |
| D9040USBC | USB4 Transmitter Compliance Test Software | On request |
| D9050USBC | USB4v2 Test Software | On request |
| D9010USBC | USB 2.0 Tx Compliance Software | On request |
| D9020USBC | USB 3.2 Tx Compliance Software | On request |
| D9010USBP | USB4v2, USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software | On request |
| D9110USBP | USB4, USB 3.x, DP2.0 and eUSB2 Protocol Decode/Trigger Software | On request |
| D9120ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) | On request |
| D9020ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) | On request |
| D9010LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) | On request |
| D9110LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) | On request |
| D9010ETHC | Ethernet Tx Compliance Software (Ethernet, EEE) | On request |
| D9010AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) | On request |
| D9020AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1, 10Base-T1S) | On request |
| D9120AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1) | On request |
| D9110AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) | On request |
| D9110PWRA | Power Supply Test Software for MXR/EXR | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
UXR0334A Infiniium UXR Real-Time Oscilloscope
The Infiniium UXR is the first series of real-time oscilloscopes to offer ultra-high-performance acquisition with 10 bits of high-definition resolution. With up to 4 channels of simultaneous up to 110 GHz of bandwidth, each concurrently sampling at a staggering 256 GSa/s, Infiniium UXR delivers the world-leading performance, ultra-low noise and high signal fidelity necessary for engineers and scientists to truly see and understand even the fastest phenomena – enabling you to more quickly develop the next generation of technology and research.
The UXR0334A can effectively meet your toughest test-system challenges and requirements with its bandwidth upgradability. It also includes high-speed SDA and clock recovery, user-defined functions, and an optional calibration module.
- 33 GHz bandwidth
- 4 full-bandwidth channels
- 10 bit ADC
- 128 GSa/s sample rate on all channels
- Up to 2 Gpts of memory
- Upgradable to 110 GHz
- AutoProbe II interface is compatible with your existing InfiniiMax probes
- Optional calibration module for on-site self-calibration
- High-speed SDA and Clock Recovery included
- User-Defined functions included
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

















