Keysight UXR0254B
Infiniium UXR Real-Time Oscilloscope, 25 GHz, 128 GSa/s, 4Ch
Keysight UXR0254B
Infiniium UXR Real-Time Oscilloscope, 25 GHz, 128 GSa/s, 4Ch
CAD 535,978.50
List Price CAD 714,638.00

Keysight Premium Used
Keysight UXR0254B CAD 535,978.50
From
CAD 535,978.50 Save 25%
| 801 | Installed |
| UXR0001-01G | 1Gpts/CH memory option | On request |
| UXR0001-02G | 2Gpts/CH memory option | On request |
| UXR0001-1A7 | Calibration + Uncertainties + Guardbanding (Not Accredited) | On request |
| AE6920T | Automotive Ethernet Tx Compliance Software 10M to 10GBASE-T1 | On request |
| UXR0001-500 | On request | |
| UXR0000-602 | Hardware Accelerated DDC for UXR-Series, 2 GHz BW | On request |
| UXR0000-605 | 5 GHz Configurable mmWave Extension Bandwidth Window | On request |
| UXR0000-682 | 5 GHz Configurable mmWave Extension Bandwidth Window - DC to 82 GHz Frequency Range | On request |
| D9020PAMA | Pulse Amplitude Modulation PAM-N Analysis Software | On request |
| D9010EAPC | Ethernet 10GBASE-KR Tx Compliance Software | On request |
| D9010CAUC | CAUI-4 Ethernet Tx Compliance Software | On request |
| D9010XAUC | XAUI Tx Compliance Software | On request |
| D90103BQC | IEEE 802.3bq (25GBASE-T) physical layer validation application | On request |
| D9010EBSC | IEEE802.3bs/cd Compliance Application for Infiniium Real-Time Oscilloscopes | On request |
| D9010MCDP | MIPI CSI and DSI Protocol Decode/Trigger Software (C-PHY and D-PHY) | On request |
| D9040PCIC | PCI Express Tx Compliance Software | On request |
| D9050PCIC | PCI Express5 Tx Compliance Software | On request |
| D9010PCIP | Advanced PCIe Protocol Decode/Trigger Software (PCIe 6/5/4/3/2/1, SATA/SAS) | On request |
| D90103CKC | Electrical TX Test SW for IEEE 802.3ck (C2C, C2M, CR and KR at 100Gb/s) | On request |
| D9020SCNA | InfiniiScan Measurement and Zone Triggering Software | On request |
| D9010UDAA | User Defined Application Software | On request |
| D9060GDDC | GDDR6 Tx Compliance Test Software | On request |
| D9050LDDC | LPDDR5 Tx Compliance Software | On request |
| D90203DJC | IEEE 802.3dj 212Gbps Physical Layer SW for Infiniium Real-Time Oscilloscopes | On request |
| D9020BDLP | Complete Infiniium Protocol Decode/Trigger Bundle | On request |
| D9021HDMC | HDMI Tx Compliance Software | On request |
| D9040EDPV | eDP Tx Validation Software | On request |
| D9030DDRC | DDR3 and LPDDR3 Tx Compliance Software | On request |
| D9040DDRC | DDR4 and LPDDR4 Tx Compliance Software | On request |
| D9050DDRC | DDR5 Tx Compliance Software | On request |
| D9050CEIC | Electrical TX Test SW for OIF-CEI-112G VSR/MR/LR | On request |
| D9010CEIC | OIF-CEI 4.0 Compliance Application for Infiniium Real-Time Oscilloscopes | On request |
| D9010SFPC | SFP+ Tx Compliance Software | On request |
| D9010MILP | Military Protocol Decode/Trigger Software (ARINC 429, MIL-STD 1553, SpaceWire) | On request |
| D9020JITA | EZJIT Complete - Jitter, Vertical and Phase Noise Analysis Software | On request |
| D9010BJAC | 40GBASE-CR4 and 100GBASE-CR10 Tx Compliance Software | On request |
| D9010BJBC | 100GBASE-KR4 Tx Compliance Software | On request |
| D9010BJCC | 100GBASE-CR4 Tx Compliance Software | On request |
| D9010EKRP | 10G/100GBASE-KR 64b/66b and Link Training Decode/Trigger Software | On request |
| D9010EMBP | Embedded Protocol Decode/Trigger Software (USB2.0, eUSB2, 10/100 ETH, PCIe 2/1 ...) | On request |
| UXR0001-AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| D9010POWA | Power Integrity Analysis Software | On request |
| D9020DPHC | MIPI D-PHY Tx Compliance Software | On request |
| D9010CPHC | MIPI C-PHY Tx Compliance Software | On request |
| D9050MPHC | MIPI G5 M-PHY Tx Compliance Software | On request |
| D9030DPHC | MIPI D-PHY Tx Compliance Software | On request |
| D9040MPHC | MIPI M-PHY Tx Compliance Software | On request |
| D9010MPLP | Low Speed MIPI Protocol Decode/Trigger Software (RFFE, I3C, SPMI) | On request |
| D9010MPMP | MIPI M-PHY Protocol Decode/Trigger Software (DigRF,LLI,CSI-3,UniPro,UFS,SSIC) | On request |
| D9040DPPC | DisplayPort Tx Compliance Software | On request |
| D9042DPPC | DisplayPort UHBR Tx Compliance Software | On request |
| D9020WSAA | Wideband Signal Analysis Acceleration Extended Package | On request |
| D9020USBC | USB 3.2 Tx Compliance Software | On request |
| D9010USBC | USB 2.0 Tx Compliance Software | On request |
| D9050USBC | USB4v2 Test Software | On request |
| D9040USBC | USB4 Transmitter Compliance Test Software | On request |
| D9010USBP | USB4v2, USB4, USB 3.x, and eUSB2 Protocol Decode/Trigger Software | On request |
| D9020ASIA | Advanced Signal Integrity Software (EQ, InfiiniSimAdv, Crosstalk) | On request |
| D9010LSSP | Low Speed Protocol Decode/Trigger Software (I2C, SPI, RS232, I2S, JTAG ...) | On request |
| D9010ETHC | Ethernet Tx Compliance Software (Ethernet, EEE) | On request |
| D9010AUTP | Automotive Protocol Decode/Trigger Software (CAN, CAN-FD, CAN-XL, LIN, FlexRay, SENT) | On request |
| D9020AUTP | High Speed Automotive Protocol Decode/Trigger Software (100BASE-T1, 1000BASE-T1, 10Base-T1S) | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
25 GHz bandwidth and upgradable to 110 GHz of real-time oscilloscope bandwidth 500 Mpts of memory per channel included and upgradable to 2 Gpts of memory per channel 128 GSa/s sample rate on all channels 160 MHz DDC included and upgradable to 2.16 GHz DDC 160 MHz RTSA included and upgradable to 320 MHz RTSA Optional configurable mmWave extension bandwidth window up to 30 GHz High-definition 10-bit analog-to-digital converter (ADC) The industry’s lowest noise and jitter measurement floor The industry’s highest ENOB at all supported bandwidth Optional calibration module N2127A for on-site self-calibration High-speed SDA and Clock Recovery included User-defined functions included InfiniiSim Basic included to simply compensate for the channel loss with one block model PrecisionProbe/PrecisionCable included helping quickly characterize the probe or cable loss What’s included Removable 960 GB enterprise grade SSD 2.5” hard drive One Torque-Wrench 8 lb-in, 5/16 inch Five connector savers, 3.5 mm Female-to-Female Ten connector saver collars Country-specific power cord Front cover USB keyboard USB optical mouse ESD mat with wrist and heel straps Calibration Certificate
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











