Keysight MSOV334A
Mixed Signal Oscilloscope / 33 GHz / 4 Analog Plus 16 Digital Channels


























Keysight MSOV334A
Mixed Signal Oscilloscope / 33 GHz / 4 Analog Plus 16 Digital Channels
CAD 165,592.25
List Price CAD 662,369.00

Keysight Used
Keysight MSOV334A CAD 165,592.25
From
CAD 165,592.25 Save 75%
| 100 | Installed | |
| 800 | Installed | |
| W10 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 5,833.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 20,604.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 41,208.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 61,812.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 103,020.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Groundbreaking Oscilloscope Technology for the Highest Measurement Accuracy
Whether deploying emerging high-speed bus technology, identifying the spectral content of wideband RF signals, or analyzing transient physical phenomena, you need the truest representation of your signal under test. Keysight invests in leading-edge technology to bring you the highest real-time oscilloscope measurement accuracy. Keysight uses a proprietary indium phosphide (InP) integrated circuit process to design the key technology blocks to deliver high-bandwidth performance, ultra-low noise, low jitter, and high-voltage signal input. The InP process lets you see your true signal and make the most accurate measurements.
- 33 GHz analog bandwidth
- 4 analog plus 16 digital channels
- 80 GSa/s sample rate and 2 Gpts of acquisition memory for longer signal trace capture
- Low noise (2.09 mVrms at 50 mV/div) and jitter measurement floor (100 fs)
- ENOB values in excess of 5.5 and a SFDR exceeding 50 dBC for better accuracy
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










