Keysight MSOS804A
High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels






























Keysight MSOS804A
High-Definition Oscilloscope / 8 GHz / 4 Analog Plus 16 Digital Channels
CAD 62,762.00
List Price CAD 179,320.00

Keysight Used
Keysight MSOS804A CAD 62,762.00
From
CAD 62,762.00 Save 65%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,184.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 4,716.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 9,432.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 14,148.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 23,580.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The MSOS804A S-Series oscilloscopes have 8 GHz of memory, a 15” XGA capacitive touch screen, and a 10-bit analog-to-digital converter.
- 8 GHz bandwidth
- 4 analog plus 16 digital channels
- achieve up to 16 bits of vertical resolution with our advanced system architecture
- capture a longer signal trace with 20 GSa/s max sample rate and 100 Mpts/channel of standard memory
- get superior signal integrity with an average system effective number of bits (ENOB) of 8.1 bits at full bandwidth
- gain increased usability with the multi-touch supported 15-inch capacitive touch screen and solid state drive for fast boot and reliability
- improve your testing with a wide range of protocol, compliance, and analysis software
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










