Keysight HD304MSO
InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 4+16 Channel
























Keysight HD304MSO
InfiniiVision 300 HD-Series Mixed Signal Oscilloscope, 4+16 Channel
CAD 18,102.70
List Price CAD 32,914.00

Keysight Used
Keysight HD304MSO CAD 18,102.70
From
CAD 18,102.70 Save 45%
| 01G | BANDWIDTH, 1 GHZ INSTALLED | Installed |
| 020 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,363.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,176.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 2,352.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 3,528.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 5,880.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Experience bandwidths from 200 MHz to 1 GHz and four analog channels. Increase vertical resolution by four times with the 14-bit analog-to-digital converter (ADC) versus a 12-bit ADC. View and analyze your signals easily with the 10.1-inch capacitive touch screen. See smaller signals with a 50 µVRMS noise floor. Isolate signals in seconds with exclusive zone triggering. See more signal detail with the uncompromised 1.3 M waveform / second update rate. Benefit from all-new custom technology optimized for oscilloscope measurements. Capture more data with up to 100 Mpts memory. Experience a brand-new user interface with advanced capabilities, including split grids and bandwidth-limiting options. Expand your measurement capabilities with full upgradability; add bandwidth, system upgrades, and advanced application software at any time. What's included: Keysight InfiniiVision HD3 Series oscilloscopes with four analog channels two-pack of 500 MHz passive probes Fault Hunter frequency response analysis zone triggering segmented memory MSO license (compatible with 3000A / T / G and 4000A / G X-Series MSO cables) mask testing waveform and measurement histograms and fast Fourier transform KeysightCare technical support three-year factory warranty localized power cord, interface, and front-panel overlay
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










