Keysight EXR104A
Infiniium EXR-Series Real-Time Oscilloscope / 1 GHz / 16 GSa/s / 4 Channel




























Keysight EXR104A
Infiniium EXR-Series Real-Time Oscilloscope / 1 GHz / 16 GSa/s / 4 Channel
CAD 27,145.25
List Price CAD 49,355.00

Keysight Used
Keysight EXR104A CAD 27,145.25
From
CAD 27,145.25 Save 45%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,751.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,740.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 3,480.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 5,220.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 8,700.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 1 GHz on all 4 analog channels
- Protocol Trigger & Decodes: ARINC 429| CAN| CAN-FD| CXPI| FlexRay| I²C| I3C| I²S| JTAG| LIN| MDIO| MIL-STD 1553| RFFE| RS232/UART| SENT| SPI| Quad-SPI| eSPI| SpaceWire| SPMI| SVID| USB 2.0| USB PD| eUSB2| user-definable Manchester| 10/100 Mbps ETH| 100BASE-T1 Automotive ETH
- Max Memory Depth: 1.6 Gpts
- Max Sample Rate: 16 GSa/s
- Minimum Rise/Fall Time: 430 ps (10-90), 310 ps(20-80)
- Faster test speeds than ever before with ASIC technology
- Accurate measurements with ENOB up to 9.0, noise as low as 43 µV
- Capabilities extended with 7-in-1 instrument integration: oscilloscope, logic and protocol analyzers, DVM, counter, bode plotter, waveform generator
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










