Keysight EXR054A
Infiniium EXR-Series Real-Time Oscilloscope / 500 MHz /16 GSa/s / 4 Channels






























Keysight EXR054A
Infiniium EXR-Series Real-Time Oscilloscope / 500 MHz /16 GSa/s / 4 Channels
CAD 19,495.00
List Price CAD 38,990.00

Keysight Used
Keysight EXR054A CAD 19,495.00
From
CAD 19,495.00 Save 50%
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 1,644.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 1,392.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 2,784.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 4,176.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 6,960.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










