Keysight DSOZ204A
Infiniium Oscilloscope / Z-Series / 20 GHz / 80 GSa/S / 4 Channels


















Keysight DSOZ204A
Infiniium Oscilloscope / Z-Series / 20 GHz / 80 GSa/S / 4 Channels
CAD 126,901.19
List Price CAD 423,003.97

Keysight Used
Keysight DSOZ204A CAD 126,901.19
From
CAD 126,901.19 Save 70%
| DSOZ000-602 | STANDARD FRONT PANEL TRIG OUT-AUX TRIG CONNECTIVITY | Installed |
| DSOZ000-800 | STANDARD REMOVABLE SSD DRIVE FOR Z-SERIES - 500 GB | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 3,539.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 22,728.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 45,456.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.










