Keysight DSOX1102A
Oscilloscope / 70 MHz / 2 Analog Channels
CAD 458.17
List Price CAD 1,018.16

Keysight Used
Keysight DSOX1102A CAD 458.17
From
CAD 458.17 Save 55%
| EDK | Installed | |
| MASK | Installed | |
| RML | Installed | |
| SGM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 669.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



































