Keysight N9950A
FieldFox Handheld Microwave Analyzer / 300 kHz to 32 GHz














Keysight N9950A
FieldFox Handheld Microwave Analyzer / 300 kHz to 32 GHz
CAD 65,011.95
List Price CAD 144,471.00

Keysight Used
Keysight N9950A CAD 65,011.95
From
CAD 65,011.95 Save 55%
| 210 | VECTOR NETWORK ANALYZER TRANSMISSION/REFLECTION | Installed |
| 233 | SPECTRUM ANALYZER | Installed |
| 235 | PRE-AMPLIFIER | Installed |
| 236 | INTERFERENCE ANALYZER AND SPECTROGRAM | Installed |
| 307 | GPS RECEIVER | Installed |
| 310 | BUILT-IN POWER METER | Installed |
| 350 | REAL-TIME SPECTRUM ANALYZER (RTSA) | Installed |
| 357 | PULSE GENERATOR | Installed |
| 358 | EMF MEASUREMENTS | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 3,216.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 3,780.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 7,560.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | CAD 11,340.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | CAD 18,900.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 32 GHz max frequency
- Carry world’s most integrated handheld µW analyzer: standard model includes cable and antenna analyzer
- Expand capabilities with optional VNA, spectrum analyzer, built-in power meter, vector voltmeter, and more
- Save time by measuring DTF and TDR in a single sweep
- Simultaneously measure all four S-parameters
- Make accurate SA measurements (± 0.5 dB) without needing warm-up
- Easily measure average and pulse power with a USB sensor
- Lightest all-in-one analyzer at only 7.1 lb. (3.2 kg)
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




