Keysight N5230A-240
300 kHz to 20 GHz / 4-port / Standard Test Set
CAD 34,941.33
List Price CAD 109,191.66

Keysight Used
Keysight N5230A-240 CAD 34,941.33
From
CAD 34,941.33 Save 68%
| 240 | 300 KHZ TO 20 GHZ 4 PORT, STANDARD TEST SET | Installed |
| F20 | Installed | |
| P04 | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,157.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

















