Keysight E8364B
PNA Network Analyzer / 10 MHz to 50 GHz / 2 Port / 4 Receiver




















Keysight E8364B
PNA Network Analyzer / 10 MHz to 50 GHz / 2 Port / 4 Receiver
CAD 92,626.81
List Price CAD 231,567.03

Keysight Used
Keysight E8364B CAD 92,626.81
From
CAD 92,626.81 Save 60%
| 010 | ADD TIME DOMAIN CAPABILITY | Installed |
| 014 | CONFIGURABLE TEST SET DECK | Installed |
| 080 | FREQUENCY OFFSET | Installed |
| 081 | REFERENCE-RECEIVER SWITCH | Installed |
| H11 | IF ACCESS | Installed |
| UNL | EXTENDED POWER RANGE WITH BIAS TEE | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 2,186.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- 104 dB of dynamic range and <0.006 dB trace noise
- <26 usec/point measurement speed, 32 channels, 16,001 points
- TRM/LRM calibration for the most accurate on-wafer, in-fixture, waveguide and antenna measurements
- Mixer conversion loss, return loss, isolation, and absolute group delay
- Amplifier gain compression, harmonic, IMD, and pulsed-RF
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.



