Keysight E4991B-300
1 MHz to 3 GHz
CAD 126,081.75
List Price CAD 168,109.00

Keysight Premium Used
Keysight E4991B-300 CAD 126,081.75
From
CAD 126,081.75 Save 25%
| 300 | 1 MHz to 3 GHz | Installed |
| 001 | Add DC Bias | Installed |
| 1E5 | High stability timebase | Installed |
| 002 | Material measurement firmware | On request |
| 007 | Temperature Characteristic Test Kit | On request |
| 010 | Probe station connection kit | On request |
| 019 | Standard Data Storage | On request |
| 810 | Add keyboard | On request |
| 820 | Add mouse | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
E4991B Impedance Analyzer 1 MHz - 3 GHz
The Keysight E4991B Impedance Analyzer is the perfect solution for characterizing and evaluating electronic components, semiconductor devices, and materials
- Three upgradable frequency options: 1 MHz to 500 MHz/1 GHz/3 GHz
- Basic accuracy ±0.65% and 120 m? to 52 k? impedance range (10% measurement accuracy range)
- Measurement parameters: |Z|, |Y|, θ, R, X, G, B, L, C, D, Q, |Γ|, Γx, Γy, θΓ, Vac, Iac, Vdc1, Idc1 (1. Option 001 is required)
- Built-in DC bias (Option 001): 0 V to ±40 V, 0 A to ±100 mA
- 4-channel & 4-trace on 10.4-inch color LCD with touch screen
- Data analysis function: Equivalent circuit analysis, limit line test
- Dielectric/magnetic material measurement (Option 002): |εr|, εr', εr'', tanδ(ε), |μr|, μr', μr'', tanδ(μ)
- Temperature characteristics measurement (Option 007) and reliable on–wafer measurement (Option 010) capabilities
Material measurement options provide temperature characteristics analysis capability (Option 007) and direct read function of permittivity and permeability (Option 002).
Probe station connection kit (Option 010) offers an accurate on-wafer or micro-component impedance measurement solution up to 3 GHz.
The E4991B supports a wide variety of test accessories that designed to make measurements simple and reliable.
Whether you are in R&D, QA or inspection, the E4991B is an ideal solution for characterizing and evaluating electronic components, semiconductor devices and materials.
For materials measurement, E4991B works with the N1500A-005 materials measurement suite and provides ease-of-measurements (up to 1 GHz), from setting-up fixtures to report generation.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











