Keysight 85093C
RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / 3.5 mm / 2-port














Keysight 85093C
RF Electronic Calibration Module (ECal) / 300 kHz to 9 GHz / 3.5 mm / 2-port
CAD 7,500.42
List Price CAD 13,637.13

Keysight Used
Keysight 85093C CAD 7,500.42
From
CAD 7,500.42 Save 45%
| M0F | ONE FEMALE AND ONE MALE CONNECTOR, BOTH 3.5 MM | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | CAD 3,713.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | CAD 3,108.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | CAD 6,216.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
- Fast full two-port calibration with a single connection
- Simple non-insertable device calibration
- NIST traceable accurate calibrations
- Reduced connector wear
- USB interface for direct control with PNA and ENA series of network analyzers
- Reliable solid-state switching
- Mixed connector options available (3.5 mm, Type-N 50 ohm, and 7-16)
The Keysight 85093C RF electronic calibration (ECal) module makes calibration of vector network analyzers fast, easy, and accurate. ECal is a precision, single-connection calibration technique for your vector network analyzer. Performing a full two-port calibration takes less than half the time and number of connections using ECal versus mechanical cal kits. Furthermore, the accuracy of the calibration is comparable between electronic and mechanical methods. Traditional mechanical calibrations require intensive operator interaction, which is prone to errors. With ECal, the operator simply connects the ECal module to the network analyzer and the software controls the rest.
ECal modules are transfer standards capable of transferring the factory calibration accuracy to your network analyzer. The new 85093C RF electronic calibration system is now easily controlled by one of two methods depending on the network analyzer. The Keysight PNA and ENA series of network analyzers controls the module directly through a USB interface.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




