Official Used
Equipment Store
Remember to Ask for KeysightCare When Requesting Your Quote.
ID: P08-100072

Keysight U4164A

Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

ID: P08-100072
Keysight Premium Used BadgeKeysight Premium Used U4164A - Stock Image 1
Keysight Premium Used BadgeKeysight Premium Used U4164A - Stock Image 2
Keysight Premium Used BadgeKeysight Premium Used U4164A - Stock Image 3
Instrument may vary
Keysight Premium Used U4164A - Stock Image 1
Keysight Premium Used U4164A - Stock Image 2
Keysight Premium Used U4164A - Stock Image 3

Keysight U4164A

Logic Analyzer Module / 136 Channels / 12.5 GHz Timing Zoom / 5 GHz Timing / 350 MHz Base

Refurbished, like New
Calibrated + Measurement Report
Like New Warranty
KeysightCare available
Accessories Included
Configurable

Save 25%

CAD 62,842.50

List Price CAD 83,790.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Canada within 6 weeks.
Request Quote
Online checkout is unavailable for this offer. Please request a quote to proceed

Keysight Premium Used

Keysight  U4164A CAD 62,842.50

From

CAD 62,842.50 Save 25%

Request Quote


004Increase acquisition memory depth to 4 Mb On request
008Increase acquisition memory depth to 8 Mb On request
016Increase acquisition memory depth to 16 Mb On request
01GIncrease maximum speeds: state to 2.8 Gb/s (1.4 GHz) and timing to 10 GHz On request
02GIncrease maximum speeds: state to 4 Gb/s (2.5 GHz) and timing to 10 GHz On request
032Increase acquisition memory depth to 32 Mb On request
064Increase acquisition memory depth to 64 Mb On request
128Increase acquisition memory depth to 128 Mb On request
200Increase acquisition memory depth to 200 Mb On request
400Increase acquisition memory depth to 400 Mb On request
700Increase maximum state speed to 700 MHz On request

Addable options follow the same discount percentage as the listed offer.

Request a customized version of this model by requesting a Custom Quote


Options up to 4 Gb/s State Mode and 10 GHz Timing Mode

The Keysight U4164A logic analyzer system combines reliable data capture with powerful analysis and validation tools to enable you to quickly and confidently validate and debug high-speed digital designs operating at speeds up to 4 Gb/s. The U4164A logic analyzer module delivers the following unique capabilities that enable you to make measurements and achieve levels of insight unavailable with other logic analyzers

The U4164A logic analyzer module has two modes of operation: quad sample state mode and 10 GHz quarter channel timing mode. Quad sample state mode achieves four different sample positions at two independently adjusted thresholds from a single probe point on each input.

Quad sample state mode means less space is required to probe high data rate signals such as DDR4, DDR5, LPDDR4, and LPDDR5 that require different sample positions for read and write data and separate rising edge / falling edge samples for data rates greater than 2.5 Gb/s. Quarter channel (10 GHz) timing mode provides up to 1.6 Gb samples per input. In addition to the new modes of operation, the U4164A logic analyzer module includes multiple new features to help high-speed digital and DDR / LPDDR memory design engineers accelerate turn-on and debugging their systems. The U4164A features a timing mode de-skew control, dual thresholds in dual sample state mode, clock hysteresis control to adjust the state mode sensitivity to noise, and the industry's deepest memory depth option (400 Mb full channel, 800 Mb half-channel, and 1.6 Gb in quarter-channel).

To enhance insight from the U4164A trace captures, the B4661A Memory Analysis sotware offers tools to accelerate setup and configurations for DDR / 2 / 3 / 4 / 5 and LPDDR / 1/ 2 / 3 / 4 / 5 measurements and a variety of licensed options for DDR / 2 / 3 / 4 / 5, LPDDR / 1 / 2 / 3 / 4 / 5 and ONFi (Open NAND Flash interface) memory analysis and acompliance validation.

  • State speed mode options up to 4 Gb/s
  • Quad sample state mode provides four samples at two different thresholds from single probe point
  • Clock hysteresis settings for state mode
  • Full memory depth timing modes up to 10 GHz
  • Up to 400 Mb memory depth options (400 Mb full channel timing, 800 Mb ½ channel timing, 1.6 Gb ¼ channel timing)
  • De-skew interface for timing modes
  • Eye scan technology with up to 5 ps x 5 mV scan increments
  • 12.5 GHz, 256K deep timing zoom


For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight U4164A Logic Analyzers
  • Fresh Calibration
  • Like-New standard accessories
  • Like-New Warranty
  • Agreed-On configuration

What You Can Add

  • Extended Warranty
  • KeysightCare Assured / Extended
  • Calibration Plan
  • Software (depending on model)

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock