Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U08-2537947

Keysight N1032B

Dual optical channel module

ID: U08-2537947
Keysight Used N1032B - Actual Instrument - Image 1
Keysight Used N1032B - Actual Instrument - Image 2
Keysight Used N1032B - Actual Instrument - Image 3
Keysight Used N1032B - Actual Instrument - Image 4
Keysight Used N1032B - Actual Instrument - Image 5
Keysight Used N1032B - Actual Instrument - Image 6
Keysight Used N1032B - Actual Instrument - Image 7
Actual instrument
Keysight Used N1032B - Actual Instrument - Image 1
Keysight Used N1032B - Actual Instrument - Image 2
Keysight Used N1032B - Actual Instrument - Image 3
Keysight Used N1032B - Actual Instrument - Image 4
Keysight Used N1032B - Actual Instrument - Image 5
Keysight Used N1032B - Actual Instrument - Image 6
Keysight Used N1032B - Actual Instrument - Image 7

Keysight N1032B

Dual optical channel module

Used & Calibrated + Measurement Report
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 40%

CAD 227,091.00

List Price CAD 378,485.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Canada within 1 week.
Save5%
Buy Now161,023.20
Request Quote

Keysight Used

Keysight  N1032B CAD 227,091.00

From

CAD 227,091.00 Save 40%

Save5%
Buy Now161,023.20
Request Quote


09U90 GHZ UNAMPLIFIED OPTICAL CHANNELInstalled
IRCIRC DATAInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 3,798.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


Two 90 GHz (standard)/120 GHz (optional) optical channel Jitter as low as 90 fs Ideal for analyzing 112 GBd (224 Gbps) optical signals or any application that requires ultra-wide optical receiver > 65 GHz bandwidth (-3 dBo) Impulse response correction (Option IRC) is a standard feature and hardware filters for standards-based rates are optional Protect your investment: works with both the N1000A (250 kSa/s sampling rate) and 86100D (40 kSa/s sampling rate) mainframes


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight N1032B Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock