Official Used
Equipment Store
Get an Extra 5% Off When Buying Online With Credit Card
ID: U01-2539451

Keysight 86116C-025

40 GHz Optical / 80 GHz Electrical Module

ID: U01-2539451
Keysight Used 86116C-025 - Actual Instrument - Image 1
Keysight Used 86116C-025 - Actual Instrument - Image 2
Keysight Used 86116C-025 - Actual Instrument - Image 3
Keysight Used 86116C-025 - Actual Instrument - Image 4
Keysight Used 86116C-025 - Actual Instrument - Image 5
Keysight Used 86116C-025 - Actual Instrument - Image 6
Keysight Used 86116C-025 - Actual Instrument - Image 7
Actual instrument
Keysight Used 86116C-025 - Actual Instrument - Image 1
Keysight Used 86116C-025 - Actual Instrument - Image 2
Keysight Used 86116C-025 - Actual Instrument - Image 3
Keysight Used 86116C-025 - Actual Instrument - Image 4
Keysight Used 86116C-025 - Actual Instrument - Image 5
Keysight Used 86116C-025 - Actual Instrument - Image 6
Keysight Used 86116C-025 - Actual Instrument - Image 7

Keysight 86116C-025

40 GHz Optical / 80 GHz Electrical Module

Used & Calibrated + Measurement Report
90 days warranty
The product is end-of-support
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Lowest Price Ever
Save 70%

CAD 38,193.54

List Price CAD 127,311.80

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from USA. Ships to Canada within 1 week.
Save5%
Buy Now27,483.30
Request Quote

Keysight Used

Keysight  86116C-025 CAD 38,193.54

From

CAD 38,193.54 Save 70%

Save5%
Buy Now27,483.30
Request Quote


02540 GHZ OPT. / 80 GHZ ELEC. CHANNELS, 17.0/25.8/27.7 GB/S REFERENCE RECEIVERInstalled

Request a customized version of this model by requesting a Custom Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Fresh Calibration*
Extends lead time by <4 weeks
CAD 3,183.00

*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.


See The Real Performance Of Your Devices, Not Aberrations Created By Test Equipment

The Keysight 86116C optical and electrical plug-in module is one of the fastest solutions available for measuring high-speed communication signals. When paired with the 86107A precision timebase, the 86116C becomes the ideal solution for ultra high-speed avefom analysis.

  • 40 to 65 GHz optical and 80 GHz electrical plug-in modules
  • Accurately characterize high-speed telecom signals with option 041
  • Quickly test high-speed LAN/SAN signals with option 025
  • Both options optimize sensitivity: 93 GHz characteristic electrical bandwidth, 55, 30 GHz settings for best sensitivity (0.6, 0.5 mVRMS) characteristic, for electrical input of 1.85 mm male


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight 86116C-025 Digital Waveform Analysis
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock