Keysight E7770A-002
Common Interface Unit
USD 216,344.00
List Price USD 432,688.00

Keysight Premium Used
Keysight E7770A-002 USD 216,344.00
From
USD 216,344.00 Save 50%
| 002 | CIU base unit | Installed |
| HB1 | Channel Card DUT IF | Installed |
| HB1 | Channel Card DUT IF | Installed |
| HB1 | Channel Card DUT IF | Installed |
| HB1 | Channel Card DUT IF | Installed |
| LA1 | LO Card | Installed |
| LA1 | LO Card | Installed |
| 1CM | On request | |
| AC1 | On request | |
| AMG | Calibration + Uncertainties + Guardbanding (Accredited) | On request |
| CA8 | Cable kit for combining two HB2 channel cards, TDD | On request |
| HA1 | Channel Card | On request |
| HB1 | Channel Card DUT IF | On request |
| HB2 | Channel Card DUT IF, 15 GHz | On request |
| HC1 | Channel Card DUT IF, WLAN test | On request |
| LA1 | LO Card | On request |
| LA2 | LO Card 2 | On request |
| LD1 | LO distribution card | On request |
| LD2 | LO distribution card 2 | On request |
Addable options follow the same discount percentage as the listed offer.
Request a customized version of this model by requesting a Custom Quote
The Keysight E7770A common interface unit (CIU) provides a bidirectional intermediate frequency (IF) interface to the device under test (DUT) by up- or down-converting a sub-6 GHz uplink or downlink RF signal into a 6 to 12 GHz, or 7.7 to 14.5 GHz IF signal. This solution gives you the control, power, and local oscillator frequency input to the Keysight M1740A millimeter-wave (mmWave) transceiver for 5G remote radio heads (RRHs). As an up/down converter and RRH controller, the CIU supports the extension of the frequency coverage from sub-6 GHz to a high IF and mmWave bands.
The CIU is a key component of a wide range Keysight 5G solutions. These solutions provide the stimulus and analysis capabilities necessary to verify transceiver (Tx) and receiver (Rx) performance for 5G chipsets, devices, and base stations.
Quickly validate DUT performance over-the-air (OTA) with chambers designed for different test cases across the device workflow.
For Keysight Premium Used listings like-new accessories (e. g. a power cord) are included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.




