High-Definition Performance. Ready for Your Bench.
Unmatched Testing Solutions
Add Like-New Services to Your Used Device
Add a fresh Keysight calibration before delivery to ensure verified accuracy and peak performance. A valid Keysight calibration is also required to extend your warranty coverage under KeysightCare Assured.
Maximize your savings while maintaining peak performance on your Keysight Used Equipment with our accurate calibration services.
Add KeysightCare Assured for up to 5 years OEM warranty, certified repairs, and expert technical support. It’s the same comprehensive service package that supports new Keysight instruments.



Browse Equipment
Popular Product Families
Didn’t Find What You Were Looking For?
Stay in the loop – new deals are always just around the corner.
- Get notified when new promotions go live
- Be the first to see restocks on in-demand models
- Act first when prices drop on the models you need
Why You Should Work with Keysight

Save 40-90%
+ 5% Online
+ 15% for Education
FAQs
What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?
| Keysight New | Keysight Premium Used | Keysight Used | |
|---|---|---|---|
| Savings | None | Up to 70% | Up to 90% |
| Condition | New | Like New | Working Condition ¹ |
| Firmware | Latest | Updated | As is |
| Calibration | Full | Full | As listed |
| Accessories | New | New | As listed |
| Warranty | 1 to 5 Years ² | Like New | 90 Days Warranty |
| Customization | Possible | Possible | Limited |
Learn more about Keysight Premium Used Here
Can I configure a unit to meet my personal needs?
Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.
Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.
Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.
What accessories are included?
Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.
Can you include other accessories?
We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.
Please mention in the comment field which additional accessories or support you are interested in.
For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.





































