Keysight M9703B-SR2
1.6 GS/s
USD 50,005.20
List Price USD 166,684.00

Keysight Used
Keysight M9703B-SR2 USD 50,005.20
From
USD 50,005.20 Save 70%
| SR2 | MAXIMUM SAMPLING RATE, 1.6 GS/S PER CHANNEL | Installed |
| DGT | DIGITIZER FIRMWARE | Installed |
| F10 | FULL BANDWIDTH ENABLED | Installed |
| INT | INTERLEAVED SAMPLING ENABLED | Installed |
| LX2 | DIGITAL PROCESSING UNIT FPGA LX195 | Installed |
| M16 | MEMORY, 16GB, 1024 MSAMPLES/CH | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | USD 2,421.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Fast and Versatile AXIe Wideband Digital Receiver
The Keysight M9703B, a DC-coupled 12-bit wideband digital receiver/digitizer, is based on the AXIe standard and offers 8 acquisition channels in a single-slot card. It provides excellent channel density and flexible scalability and is ideal for multichannel applications in advanced physics, aerospace & defense, and RF communications.
Functionality
- 8 channels, 12-bit resolution, up to 3.2 GS/s, DC to 2 GHz input frequency range, up to 16 GB on-board memory
- Multi-module processing synchronization for up to 64 phase coherent channels
- On-board FPGAs with or without streaming and recording, suitable for custom processing or off-the-shelf wideband real-time DDC
- Enhanced signal processing configuration for OEM and A&D applications, large FPGA with customizable numerous real-time I/O interfaces
Applications
- Multi-channel applications requiring phase coherency, wideband frequency analysis, high dynamic range, streaming and recording capability
- Radar and satellite: antenna array calibration and test, electronic warfare (EW) radar emulation, passive radar receiver, or multi-band SATCOM monitoring
- RF Communications: Multichannel Baseband-IQ (BBIQ) and wideband MIMO for emerging standards research (e.g. 5G)
- Advanced research large scale experiments in hydrodynamics, plasma fusion (Tokamak/Stellarator), particle physics, or microwave astronomy
Based on the AXIe standard the M9703B is an 8-channel, 12-bit digitizer/wideband digital receiver, able to capture signals from DC up to 2 GHz at 1.6 GS/s. A channel interleaving capability allows waveform acquisition at up to 3.2 GS/s with exceptional measurement accuracy.
The M9703B also provides real-time data processing, large FPGA and customizable I/O interfaces. Detailed explanations can be found in the firmware options section of the datasheet.
The multi-module processing synchronization allows building a system of up to 64 phase-coherent channels with the M9514A 14-slot AXIe chassis; however smaller chassis are also available.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.





















