Keysight MXR608B
Infiniium MXR-Series Real-Time Oscilloscope, 6 GHz, 16 GSa/s, 8 Ch






















Keysight MXR608B
Infiniium MXR-Series Real-Time Oscilloscope, 6 GHz, 16 GSa/s, 8 Ch
AUD 113,192.80
List Price AUD 282,982.00

Keysight Used
Keysight MXR608B AUD 113,192.80
From
AUD 113,192.80 Save 60%
| MXR000-GIG | Memory Upgrade, from 200 Mpts/ch to 1.6 Gpts Combined Flexible Memory | Installed |
| MXR001-500 | Standard 500 GB Removable SSD | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 3,891.00 |
|
KeysightCare Assured - 1 year incl. Keysight Extended Warranty | AUD 6,276.00 |
|
KeysightCare Assured - 2 years incl. Keysight Extended Warranty | AUD 12,552.00 |
|
KeysightCare Assured - 3 years incl. Keysight Extended Warranty | AUD 18,828.00 |
|
KeysightCare Assured - 5 years incl. Keysight Extended Warranty | AUD 31,380.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
Up to 6 GHz bandwidth on all 8 channels all the time Up to 70% faster jitter analysis (compared to MXR A) 65% faster power integrity analysis (compared to MXR A) 45% faster FFTs (compared to MXR A) 15% faster USB 2.0 compliance testing (compared to MXR A) New standard features InfiniiScan and Wave Gen Maximum memory is a flexible 1.6 G points Capabilities are extended with 8-in-1 instrument integration Upgradeable in every possible way — including bandwidth and channel upgrades What's included: One N2873A 500-MHz passive probe per channel Probe accessory pouch Localized power cord Front panel hard cover BNC calibration cable Keyboard and mouse Keysight I/O libraries suite, user guide, and programmer’s guide ship on oscilloscope drive Service guide available on Keysight.com Download BenchVue Basic app for free to control your instruments.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.












