Keysight DSAX93204A
Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channels / 50M
























Keysight DSAX93204A
Infiniium High-Performance Oscilloscope / 33 GHz / 80/40 GSa/s / 4 Channels / 50M
AUD 137,744.50
List Price AUD 550,978.00

Keysight Used
Keysight DSAX93204A AUD 137,744.50
From
AUD 137,744.50 Save 75%
| 02G | Installed | |
| 800 | Installed | |
| DSA | DSA INCLUDES 50M MEMORY, HIGH-SPEED SDA, EZJIT PLUS AND NOISE REDUCTION FEATURES - INSTALLED | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
|
Fresh Calibration* Extends lead time by <4 weeks | AUD 10,261.00 |
*If the unit is not yet calibrated (see listing), a calibration is required to purchase a KeysightCare plan.
The world’s fastest real-time oscilloscope
- Industry’s most accurate 33 GHz true analog bandwidth
- 80 GSa/s sample rate 2 channels / 40 GSa/s sample rate 4 channels
- Industry deepest memory with up to 2 Gpts memory (50 Mpts per channel standard)
The highest real-time scope measurement accuracy
- 33 GHz of true analog bandwidth
- Industry’s lowest oscilloscope noise floor (2.15 mVrms at 33 GHz at 50mV/div)
- Lowest jitter measurement floor (<100 fS)
- New calibration leads to industry-leading spurious-free dynamic range
Industry’s first and only 30 GHz oscilloscope probing system
- Fully customized probe amplifier s-parameter characteristics provides accurate probe correction for each individual probe amplifier
- Industry’s first bandwidth-upgradeable probes mean you will be prepared for your evolving probing needs
- PrecisionProbe allows you to quickly characterize any input to your oscilloscope
Industry’s most comprehensive application-specific measurement software
- Broadest range of jitter, trigger, analysis and protocol tools (featuring PrecisionProbe and new aperiodic bounded uncorrelated jitter measurements)
- Pre-built compliance testing software based on the expertise of our engineers on the standards committees, with the added flexibility of user-defined application add-on capability.
- Support for emerging technologies including SAS 6G, SATA 6G, SAS 12G, GDDR5, PCIe gen 3, DisplayPort 1.2, QPI, 10GBaseKR and more
- MATLAB® software available directly from Keysight for making your own custom measurement and analysis routines, user-defined filters, or instrument applications. MATLAB software for Keysight oscilloscopes
Whether you’re deploying emerging high speed serial bus technology, validating today’s high-speed digital designs, identifying spectral content of wide-bandwidth RF signals, or analyzing transient physical phenomena, you need the truest representation of your signals under test. The Keysight Infiniium 90000 X-Series oscilloscopes are engineered for 33 GHz true analog bandwidth that delivers. By investing in a proprietary integrated circuit process, Keysight has enabled high-frequency capability while yielding the industry’s lowest noise floor and jitter measurement floor; giving the 90000 X-Series true analog hardware performance to 33 GHz. It is ideal for directly digitizing the K and Ka band as well as validating SAS-3, FibreChannel, and other high-speed digital busses. It can even analyze 100 GbE with ease. The 90000 X-Series deliver the lowest noise and have the lowest jitter measurement floor in the industry, ensuring superior measurement accuracy.
The accompanying probing system offers browsing to 30 GHz with a full range of accessories rated to 28 GHz and the ability to upgrade bandwidth in the future. PrecisionProbe is the only tool available on an oscilloscope that allows for channel characterization and compensation.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.











