Buying Guide
14-Bit Oscilloscope Buying Guide: Specs, ENOB, and When You Need One
Introduction
You know the moment. The rail should show 2 millivolts of ripple, but instead the screen shows a wide band of quantization noise. The datasheets you compare emphasize bit count and bury the noise floor. The whitepapers crop their axes, and the deadline does not care. Buying a high-resolution oscilloscope should not require a course in converter theory or a leap of faith.
This guide explains the buying decision behind the 14-bit class: what the extra bits actually buy, how to read ENOB, when 8 bits is enough, which Keysight instrument delivers native 14-bit resolution, and what the capability costs to own. The reference instrument throughout is the Keysight InfiniiVision HD3 (HD304MSO), available certified used direct from Keysight.
Overview
- A 14-bit oscilloscope digitizes each sample into 1 of 16,384 levels, which is 64 times the 256 levels of an 8-bit scope. At a 5 V full scale, that means an ideal step size of about 0.31 mV versus about 19.5 mV.
- Bits set the ceiling; ENOB and the noise floor show what the instrument can actually deliver. ENOB is measured per IEEE Std 1057-2017, and the question that follows is always: at which frequency?
- The Keysight InfiniiVision HD3 (HD304MSO) is a native 14-bit instrument: 3.2 GSa/s, 200 MHz to 1 GHz bandwidth options, 20 to 100 Mpts memory, 4 analog + 16 digital channels, 50 µVRMS noise floor (2 mV/div, 50 Ω, 1 GHz), integrated 100 MHz WaveGen (HD3WAVEGEN license option) and frequency response analyzer.
- When your work is logic timing or general debug, 8 to 10 bits is usually enough. Millivolt ripple, PSRR, and EV bus measurements are where 14 bits pay.
- Certified used instruments cost well below new list price and can include up to 5 years of warranty options and calibration documentation.
What Does 14-Bit Resolution Actually Mean?
A 14-bit oscilloscope digitizes each sample into 1 of 16,384 levels (2 to the power of 14), 64 times the resolution of an 8-bit scope's 256 levels. That is the job of a digital oscilloscope's converter: turn the analog signal into discrete levels while preserving the waveform details that matter. Waveform details smaller than one level may disappear into the record, which is why bit count helps determine what the instrument can resolve.
The math turns bit depth into an ideal step size quickly. Divide the full-scale range by the level count. For an ideal converter at a 5 V full scale, an 8-bit converter steps in about 19.5 mV increments, while a 14-bit converter steps in about 0.31 mV increments. A 2 mV ripple can sit inside a single ideal 8-bit step; at 14 bits, it spans about six levels. Treat this as an illustrative quantization calculation, not the smallest signal a given oscilloscope can resolve: real measurement capability also depends on vertical scale and offset, front-end noise, ENOB, bandwidth, and the probe setup, which the sections below cover.
| ADC resolution | Levels | Ideal ADC step size at 5 V full scale | Illustrative detail at or below one step |
|---|---|---|---|
| 8-bit | 256 | ~19.5 mV | mV-class ripple, small sensor signals |
| 10-bit | 1,024 | ~4.9 mV | fine ripple detail, low-level noise |
| 12-bit | 4,096 | ~1.2 mV | sub-millivolt regulation artifacts |
| 14-bit | 16,384 | ~0.31 mV | ~0.3 mV-scale detail; front-end noise and ENOB often set the limit first |
256
~19.5 mV
mV-class ripple, small sensor signals
1,024
~4.9 mV
fine ripple detail, low-level noise
4,096
~1.2 mV
sub-millivolt regulation artifacts
16,384
~0.31 mV
~0.3 mV-scale detail; front-end noise and ENOB often set the limit first
The ceiling is set by the standard converter formula SNR = 6.02·N + 1.76 dB (Analog Devices MT-001, Walt Kester): about 49.9 dB for an ideal 8-bit converter versus 86.0 dB for 14 bits. That 36 dB gap can be the difference between a usable measurement and a noisy estimate at millivolt scale.
If the fundamentals are new, our vertical resolution glossary entry covers what high vertical resolution means on screen and the analog-to-digital converter entry covers how the sampling works.
Is 14-Bit Real? ENOB, Noise Floor, and the Honest Datasheet
Nominal bits set the ceiling, but ENOB and the noise floor show what the instrument can actually deliver. Noise and distortion reduce real-world resolution, which is why effective number of bits matters.
ENOB is a measured quantity, not just a nominal bit count. IEEE Std 1057-2017 covers terminology and test methods for digitizing waveform recorders, including sine-wave-fit methods, while IEEE Std 1241-2023 provides common terminology and test methods for evaluating analog-to-digital converters. When a datasheet quotes ENOB, the follow-up question that matters is: at which frequency was it measured?
The front end affects the resolution before the ADC sees the signal. A low-noise amplifier chain helps keep the delivered bits closer to the nominal bit count. Keysight's published support data makes the point with system-level numbers: general-purpose 8-bit InfiniiVision models measure system ENOB around 6.9, while the HD3 series measures system ENOB above 10.4 (Keysight support KB on oscilloscope ENOB). Pair that with the HD3's about 50 µVRMS noise floor (at 2 mV/div, 50 Ω, 1 GHz), and the 14 bits stay useful in practice, not just on the spec sheet.
Read any high-resolution oscilloscope datasheet with this checklist:
- ENOB at your working bandwidth, not just the headline value
- Noise floor at the V/div settings you actually use
- Native ADC bits versus software-enhanced mode bits
- Sample rate while the full resolution is active
- Input sensitivity range for your smallest signals
One more habit worth keeping: check how sampling rate is specified alongside resolution, because the 2 specs trade against each other in converter design.
Precision numbers you can verify beat adjectives: see the 14-bit InfiniiVision HD3 (HD304MSO) offer and request a quote.
When Do You Need 14 Bits (and When Is 8 Enough)?
Buy the bits your signals need: millivolt work often needs 14 bits, while logic timing usually does not. Here is a working map. Treat the values as application-dependent guidance rather than hard thresholds: the resolution a measurement needs also depends on vertical range and offset, bandwidth, front-end noise, probe attenuation, and the measurement uncertainty you need.
| Measurement | Typical signal | Typical resolution to consider (bits) |
|---|---|---|
| Digital logic and timing verification | volts | 8 |
| General circuit debug | 100s of mV | 8 to 10 |
| Power rail ripple on 1 to 5 V rails | 1 to 10 mV | 12 to 14 |
| PSRR and regulator output noise | µV to mV | 14 |
| EV bus ripple riding large offsets | mV on 12 to 800 V systems | 14 |
| Precision sensor and AFE chains | µV to mV | 14 |
volts
8
100s of mV
8 to 10
1 to 10 mV
12 to 14
µV to mV
14
mV on 12 to 800 V systems
14
µV to mV
14
Two buying triggers cover many real cases. The first trigger is small signals riding large offsets. Measuring millivolt ripple on a 48 V or 400 V bus means the signal of interest occupies only a sliver of the input range, and a high-resolution front end leaves more levels for that detail. The second trigger is deep dynamic range in one capture. PSRR sweeps and regulation artifacts may sit 40 to 80 dB below the carrier or rail.
Power and EV examples show why this matters. Analog Devices' signal-chain power guidance (Perez and Pasaquian, Analog Dialogue, March 2021) puts it plainly: every high-speed signal chain has a maximum allowable rail ripple, established before the power tree is designed. Verifying millivolt-class limits on a 1 V rail is measurement work where an 8-bit front end may not provide enough resolution. In EV work, the signals of interest get even smaller relative to the rail: millivolt-level ripple and transients on battery-management supply rails need to be seen and correlated with bus activity, which is where high vertical resolution and a low noise floor pay off.
If your work sits in the top half of the table, you may be able to keep the budget lower and skip the premium tier. For automotive-leaning work, the automotive oscilloscopes glossary frames where scopes fit in vehicle labs.
Not sure which row you live in? Browse the certified used inventory and request a quote with your measurement list.
Native 14-Bit vs Hi-Res and Averaging Modes
Many modern scopes offer resolution-enhancement modes, and they can be useful once you understand the trade-offs. Hi-res, or boxcar, filtering averages adjacent samples inside one acquisition. It adds apparent bits but costs bandwidth. Averaging combines repeated acquisitions. It adds apparent bits but requires a repetitive, stable signal. Neither mode restores a single-shot transient that the ADC did not resolve.
The trade-off is well documented in converter research. R. H. Walden's IEEE survey observed resolution falling roughly 1 bit for every doubling of sample rate, and Boris Murmann's public ADC Performance Survey (1997-2026) tracks the same frontier today. Hi-res and averaging modes approach that limit from the other side: they add apparent bits by giving up bandwidth or requiring repetition. In the HD3, a native 14-bit ADC at 3.2 GSa/s is a deliberate architecture choice. It preserves native bit depthon each acquisition across its specified instrument bandwidth, instead of relying on filtering or repeated captures to add apparent resolution. Its 15- and 16-bit high-resolution settings, by contrast, use bandwidth limiting. Other 14-bit architectures make their own trade-offs, so check the bandwidth at which a datasheet specifies full native resolution.
| Approach | Single-shot? | Full bandwidth? | Works on transients? | Typical use |
|---|---|---|---|---|
| Native 14-bit ADC (HD3) | Yes | Yes (across specified bandwidth) | Yes | mV ripple, PSRR, EV rails, precision chains |
| Hi-res (boxcar) mode | Yes | No (filtered) | Partly (slow edges survive) | slower signals on an existing scope |
| Averaging | No (needs repeats) | Yes | No | repetitive waveforms, noise cleanup |
Yes
Yes (across specified bandwidth)
Yes
mV ripple, PSRR, EV rails, precision chains
Yes
No (filtered)
Partly (slow edges survive)
slower signals on an existing scope
No (needs repeats)
Yes
No
repetitive waveforms, noise cleanup
Resolution-enhancement modes can be the right answer when the signal is slow, repetitive, or bandwidth-tolerant and the scope is already on the bench. The averaging glossary entry covers the math. When the problem is a one-time transient with millivolt detail, native hardware resolution matters most.
What Should You Check Before Buying a 14-Bit Oscilloscope?
Seven checks should shape the purchase: ENOB, noise floor, rate, memory, channels, software, documentation.
- ENOB at your bandwidth: ask for the measured value and test frequency.
- Noise floor at your V/div: check µVRMS at the sensitive settings you will actually use.
- Sample rate at full resolution: confirm the instrument maintains its native bit depth at the sample rate you need.
- Memory depth: long captures at full rate need enough points. The HD3 includes 20 Mpts standard memory, with 50 or 100 Mpts options.
- Channels: 4 analog plus 16 digital channels can cover rail-plus-bus correlation without a second instrument.
- Software licenses: confirm what is included versus added, including power analysis (HD300PWRA), automotive decode (HD300AUTA), aerospace decode (HD300AERA), embedded protocols (HD300EMBA), or the HD300BDLA bundle.
- Documentation: calibration certificate and warranty options on the specific unit; one avoidable failure costs more than the instrument gap (78% of customers lose more than $25k a day when equipment fails). Quality-system-driven labs: ask for Keysight Premium Used units.
On certified used listings, configuration is part of the purchase decision. Can't compare units side by side? Request the configuration sheet and calibration documentation for the exact unit before you commit. Our team can confirm installed options against your requirements so the instrument that arrives matches the plan. The broader used oscilloscope buying guide and the 15-features checklist cover the general-purpose criteria this list extends.
Which Keysight Oscilloscope Delivers 14-Bit Resolution?
The InfiniiVision HD3 (HD304MSO) carries Keysight's highest native ADC resolution in the 200 MHz to 1 GHz class. It pairs a native 14-bit ADC (16,384 levels) with a deep-memory custom ASIC architecture, about 50 µVRMS noise floor (2 mV/div, 50 Ω, 1 GHz), 3.2 GSa/s sample rate, 200 MHz standard bandwidth upgradeable by license to 350 MHz, 500 MHz, or 1 GHz, 20 Mpts standard memory with 50 and 100 Mpts options, 4 analog plus 16 digital channels, a 1.3 million waveforms-per-second update rate, and an integrated 100 MHz WaveGen through the HD3WAVEGEN license option. Keysight positions the series as a 14-bit precision oscilloscope for general-purpose applications. It ships in 2-channel and 4-channel models; this guide focuses on the 4-channel HD304MSO configuration.
The application software stack matches the measurements this guide covers: HD300PWRA automates power supply characterization, including PSRR and control loop response; HD300AUTA adds CAN/CAN FD/CAN XL/LIN/SENT decode; HD300AERA covers ARINC 429/MIL-STD-1553; HD300EMBA handles embedded protocols; and HD300BDLA bundles all four packages. Mask testing with custom measurement thresholds and Fault Hunter software, which can run unattended for up to 48 hours and log signal anomalies and glitches, can turn one-off debugging checks into repeatable test automation.
Price the HD3 as a whole bench, not a standalone scope. The same unit can combine the oscilloscope, a 100 MHz waveform generator, frequency response analysis, protocol analysis, a digital voltmeter, and a counter. Depending on the configuration, the quote you request may replace two or three separate line items in the lab plan. On a certified used basis, that consolidation can bring the purchase closer to an approval threshold.
The practical ladder, from Keysight datasheets: Keysight's Infiniium MXR-Series and EXR-Series are native 10-bit ADC instruments at 16 GSa/s, with high-resolution modes that can reach 16 bits at reduced effective rate. They are the better route when you need more than 1 GHz of bandwidth or 8 analog channels; the certified used Infiniium MXR608A (6 GHz, 8 channels) and Infiniium EXR258A (2.5 GHz, 8 channels) listings cover that tier. When resolution is not the constraint, used 8-bit InfiniiVision MSOX units like the MSOX4154A remain a strong value option.
| Tier | Model | Native bits | Key numbers | Fits |
|---|---|---|---|---|
| Precision 14-bit | HD304MSO | 14-bit | 3.2 GSa/s, 200 MHz to 1 GHz, 4+16 ch, ~50 µVRMS (2 mV/div, 50 Ω, 1 GHz) | mV ripple, PSRR, EV rails, precision chains |
| High bandwidth | used MXR608A | 10-bit | 16 GSa/s class, 6 GHz, 8 ch | over-1-GHz work, more channels |
| Value bench | used MSOX4154A | 8-bit | 1.5 GHz, 4+16 ch | general debug, decode work |
HD304MSO
14-bit
3.2 GSa/s, 200 MHz to 1 GHz, 4+16 ch, ~50 µVRMS (2 mV/div, 50 Ω, 1 GHz)
mV ripple, PSRR, EV rails, precision chains
used MXR608A
10-bit
16 GSa/s class, 6 GHz, 8 ch
over-1-GHz work, more channels
used MSOX4154A
8-bit
1.5 GHz, 4+16 ch
general debug, decode work
Fit by buyer: if you defend purchases in design reviews, the HD3 gives you one defensible instrument with documented calibration and warranty options. If you run a research lab, check current education and research discount terms, and keep the documentation ready for grant or audit requirements.
Before you order, run the pre-order check:
- Bandwidth license: HD304MSO bandwidth is set by license: 200 MHz standard, with 350 MHz, 500 MHz, and 1 GHz upgrade options. Ask which bandwidth the specific unit carries and what the upgrade path costs before you decide the tier. Request a quote on the unit, and our team can confirm the installed configuration.
- Memory option: confirm whether the unit includes 20 Mpts standard memory or 50/100 Mpts options for long full-rate captures.
- Software: confirm which HD300-series licenses are installed versus quoted as add-ons.
- WaveGen: confirm whether the 100 MHz WaveGen through the HD3WAVEGEN license option is enabled on the specific unit, especially if frequency response analysis matters to your workflow.
- Documentation: confirm that the calibration certificate is current and warranty options are selected. Accuracy and precision claims depend on that paperwork.
Match the tier to your signals: see the InfiniiVision HD3 (HD304MSO) offer and request a quote.
What Does a 14-Bit Oscilloscope Cost to Own?
The purchase price is only one part of the ownership math. As of October 2026, certified used direct from Keysight runs 40 to 90% below new list price, plus 5% for buying online and 15% for education and research customers. Certified used units can include calibration documentation and up to 5 years of warranty options. Keysight Premium Used instruments pass a final 101-point quality check, and KeysightCare support can back the bench.
| Ownership path | What you get | What to check |
|---|---|---|
| New HD3 | Current list price, full factory coverage | Budget approval timeline |
| Certified used HD3 | Savings versus new list, up to 5 years warranty options | Stock, bandwidth license, memory option |
| Keysight Premium Used HD3 | Remanufactured by Keysight, same final test as new: all the same, except for the price | When audit documentation matters |
| Used Infiniium MXR / MSOX tiers | Bandwidth or budget priorities served | Configuration on the listing |
Current list price, full factory coverage
Budget approval timeline
Savings versus new list, up to 5 years warranty options
Stock, bandwidth license, memory option
Remanufactured by Keysight, same final test as new: all the same, except for the price
When audit documentation matters
Bandwidth or budget priorities served
Configuration on the listing
Downtime belongs in the comparison. Keysight reports that 78% of customers lose more than $25,000 a day when equipment fails, which is why warranty options and support belong in the cost discussion, not outside it. If usage is short-term, weigh the buy vs rent comparison. When procurement wants as-new paperwork, the Keysight Premium Used line may be the better path.
There is a sustainability line for the same purchase order. The UN Global E-waste Monitor 2024 (UNITAR and ITU) reports a record 62 million tonnes of e-waste in 2022, up 82% from 2010, with only 22.3% documented as formally recycled and 82 million tonnes projected by 2030. A certified used instrument keeps a calibrated asset in service and gives procurement a documented sustainability benefit.
If the budget window opens next quarter, create a free Used Equipment Portal account to save the configurations you want and get notified when matching certified used units come into stock.
Ready for numbers? Request a quote on a certified used Keysight Premium Used or certified used HD3.
What Can 14 Bits Measure That 8 Bits Cannot?
Fourteen bits can make millivolt-level problems measurable, so you can act on them. Three bench cases show where the extra resolution matters.
Power integrity. A 3.3 V rail with 2 mV of switching ripple can look flat on an 8-bit scope because the ripple sits inside a single 19.5 mV step at a 5 V full-scale setting. At 14 bits, the same ripple spans about six levels, so its shape, frequency, and load dependence are easier to measure. PSRR verification pushes further. Measuring 60 dB of rejection means resolving an output residual 1,000 times smaller than the injected disturbance, which is where dynamic range, not just bit depth, decides the measurement.
Automotive and EV. Millivolt ripple riding a 48 V rail or a 400 V bus is a small signal on a large offset. Some battery cell monitors, such as the Texas Instruments BQ79718-Q1, specify ±1 mV cell-voltage accuracy, but that is an absolute DC accuracy figure, a different characteristic from oscilloscope vertical resolution. The scope's job is to show the millivolt-level ripple and transients on those rails and correlate rail behavior with bus activity, which is where the HD3's high resolution and low noise floor are directly relevant. On the HD304MSO, HD300AUTA decodes the serial communication protocols (CAN/CAN FD/CAN XL/LIN/SENT) on the same 4+16 channels, so the rail event and the bus reaction can land in one capture.
Aerospace and defense. DO-160 Section 16 power-input testing includes fast transients and longer interruptions, run as separate test procedures. Fourteen bits across a deep memory record of up to 100 Mpts supports both captures, and HD300AERA decodes ARINC 429 and MIL-STD-1553 beside the rails. For MIL-STD-461 pre-screening, the FFT plus the HD3's low noise floor can help surface wideband conducted-emission candidates before accredited lab testing.
For the measurement mechanics behind these cases, related guides go deeper: the bode plot oscilloscope guide covers loop and PSRR sweeps, the DO-160 pre-compliance guide covers Section 16/17 screening, and how an oscilloscope works covers the fundamentals.
Why Do High-Resolution Measurements Still Go Wrong?
Most failed high-resolution measurements spend the bits in the setup, not the instrument. The most common causes:
- A 10:1 passive probe attenuates the signal toward the noise floor. For power-rail work, PDN measurement practice often favors terminated coax connections over standard probes (Istvan Novak's PDN probing guidance)
- V/div set too coarse: the signal uses only a small part of the ADC range, which wastes available levels
- Bandwidth-limit filters left off, which digitizes noise the measurement does not need
- Ground loops and long ground leads adding artifacts that the ADC records as part of the signal
- Outdated calibration making microvolt readings harder to defend
The fixes cost little: right-size the probe (the refurbished oscilloscope probes guide covers the options), fill the screen with the signal, engage the 20 MHz limit when the measurement allows, and keep the paperwork current per the oscilloscope calibration guide and the certificate of calibration explainer.
Building the full bench? See the used MSOX4154A listing for the value tier and request a quote.
Conclusion: Buy the Bits Your Signals Need
Three takeaways belong in the purchase memo. Judge instruments by ENOB and noise floor, not just the bit count on the box. Let the application map guide your tier, because 8 bits still earns its keep on logic and general debug. Use the certified used path to put native 14-bit resolution on the bench well below list price, with up to 5 years of warranty options.
Browse the certified used inventory and request a quote.
Select up to 3 instruments to compare
Frequently Asked Questions
For small signals, yes, and the gap is structural rather than a matter of taste. A 14-bit oscilloscope resolves 16,384 levels per sample against 256 for an 8-bit scope, which at a 5 V full scale means ideal steps of 0.31 mV versus 19.5 mV. Millivolt ripple and deep filter stopbands are easier to resolve instead of being masked by a coarse quantization step. For logic timing and general debug, 8 bits remains enough, so the better instrument is the one matched to the signal in front of you.
ENOB, the effective number of bits, is the resolution an oscilloscope actually delivers once real noise and distortion are counted. IEEE Std 1057-2017 defines how it is measured, with a sine-fit test at a stated frequency. The nominal bit count sets the ceiling and ENOB shows how close the instrument gets to it, which is why the first question to ask about any 14-bit claim is the frequency at which ENOB was measured.
No. Hi-res mode uses boxcar filtering, so it buys apparent bits by giving up bandwidth. Averaging keeps the bandwidth but needs a repetitive signal, so a single-shot transient still lands at native 8-bit resolution. Native 14-bit hardware such as the HD3 keeps its full resolution on every acquisition across its specified bandwidth, which is the difference that matters for one-off glitches and fast edges.
The InfiniiVision HD3 series. The HD304MSO pairs its 14-bit ADC with:
- 3.2 GSa/s sample rate and a 50 µVRMS noise floor (2 mV/div, 50 Ω, 1 GHz)
- 200 MHz to 1 GHz bandwidth options with 20 to 100 Mpts of memory
- 4 analog plus 16 digital channels
Above 1 GHz, the Infiniium MXR and EXR families are the Keysight answer; they are native 10-bit at 16 GSa/s.
Yes, certified used and direct from Keysight. HD304MSO units may appear in current used stock, with potential 40 to 90% savings versus new list, additional online, education, and research discounts when eligible, and calibration documentation included. Bandwidth licenses and memory options vary by unit, so ask our team to confirm a listing's exact configuration and request a quote for configuration-specific pricing.
Certified used instruments can include up to 5 years warranty options, and Keysight Premium Used units pass a 101-point quality check before they ship. KeysightCare technical support access can be part of the package as well, and the calibration documentation that comes with the instrument supports audits and grant compliance. Coverage differs by listing, so confirm it on the specific unit.
When the signals live at 100s of mV and up. Digital logic and timing verification, general circuit debug, and protocol decode work all sit comfortably inside 8 bits, so the budget can go to bandwidth or channels instead. The moment the job turns to mV ripple, PSRR, or EV bus measurements riding a large offset, 8 bits runs out fast.
Voltage against time, and everything derived from that trace: amplitude, frequency, rise time, and timing, plus ripple, transients, and noise. An MSO model adds decoded serial buses alongside the analog channels. On a digital storage oscilloscope, vertical resolution determines how small a detail stays visible, which is where bit depth enters the picture.
5 Ways We Can Help You
Browse our certified used oscilloscopes
Call tech support US: +1 800 829-4444
Press #, then 2. Hours: 7am – 5pm MT, Mon– Fri
Contact our sales support team
Create an account to get price alerts and access to exclusive waitlists
Talk to your account manager about your specific needs
Select up to 3 instruments to compare
Sources
- Walt Kester, MT-001: Taking the Mystery out of the Infamous Formula SNR = 6.02N + 1.76 dB, Analog Devices
- IEEE Std 1057-2017, Standard for Digitizing Waveform Recorders
- IEEE Std 1241-2023, Standard for Terminology and Test Methods for Analog-to-Digital Converters
- R. H. Walden, Analog-to-Digital Converter Survey and Analysis, IEEE Journal on Selected Areas in Communications, 1999
- Boris Murmann, ADC Performance Survey 1997-2026
- Pablo Perez, Jr. and Patrick Errgy Pasaquian, Optimizing Power Systems for the Signal Chain, Part 1, Analog Dialogue 55(1), 2021
- Texas Instruments, BQ79718-Q1 battery cell monitor announcement (±1 mV











