Keysight M8190A-002
2 Channels
USD 113,250.80
List Price USD 283,127.00

Keysight Used
Keysight M8190A-002 USD 113,250.80
From
USD 113,250.80 Save 60%
| 002 | Arbitrary Waveform Generator, 2 Channels | Installed |
| LPN | Arbitrary Waveform Generator, 2 Channels with Low Phase Noise | Installed |
| 02G | Upgrade from 128 MSa to 2 GSa Memory | Installed |
| 12G | 12 GSa/s with 12 bit resolution | Installed |
| 14B | 14 bit resolution with 8 GSa/s | Installed |
| AMP | Additional AC and DC Amplifier | Installed |
| DUC | Digital Upconversion License for the M8190A Arbitrary Waveform Generator | Installed |
| SEQ | Sequencer | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
Keysight's M8190A - A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously.
Precision AWG with two DAC settings
- 14-bit resolution up to 8 GSa/s
- 12-bit resolution up to 12 GSa/s
High-speed arbitrary waveform generators
- Variable sample rate from 125 MSa/s to 8 / 12 GSa/s
- Spurious-free-dynamic range (SFDR) up to 90 dBc typical
- Up to 2 GSa arbitrary waveform memory per channel with advanced sequencing
Unique Performance – Unique Value
- Up to 90 dBc SFDR- Tones clearly stand out of noise (Even with thousands of tones)
- 2 GSa memory per channel- Realistic signal scenarios with long play time
- 5 GHz analog bandwidth- Mimic analog imperfections with custom ISI
Key applications
- Radar, Satellite, Electronic Warfare, Multilevel Signals
- ADC testing (Analog Digital Converter testing), Jitter Margin Testing
- Digital Video, Noise Power Ratio Measurement, Wireless HD, HDMI, MHL
- IEEE 802.11ad, CaTV, OFDM, Software Defined Radio
Enhance your reality - with the M8190A 12 GSa/s Arbitrary Waveform Generator
From low-observable systems to high-density comms, testing is more realistic with precision arbitrary waveform generation. Now you can take reality to the extreme: A Keysight AWG is the source of greater fidelity, delivering high resolution and wide bandwidth – simultaneously. This unique combination lets you create signal scenarios that push your design to the limit and bring new insight to your analysis. Get bits and bandwidth – and enhance your reality.
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.





































