Official Used
Equipment Store
Protect Your Equipment – Add KeysightCare and Fresh Calibration to Your Quote.
ID: U08-2520636

Keysight PZ2100A

Precision Source/Measure Unit Mainframe, 4 slots, 1U

ID: U08-2520636
Keysight Used PZ2100A - Actual Instrument - Image 1
Keysight Used PZ2100A - Actual Instrument - Image 2
Keysight Used PZ2100A - Actual Instrument - Image 3
Keysight Used PZ2100A - Actual Instrument - Image 4
Keysight Used PZ2100A - Actual Instrument - Image 5
Keysight Used PZ2100A - Actual Instrument - Image 6
Keysight Used PZ2100A - Actual Instrument - Image 7
Keysight Used PZ2100A - Actual Instrument - Image 8
Keysight Used PZ2100A - Actual Instrument - Image 9
Keysight Used PZ2100A - Actual Instrument - Image 10
Actual instrument
Keysight Used PZ2100A - Actual Instrument - Image 1
Keysight Used PZ2100A - Actual Instrument - Image 2
Keysight Used PZ2100A - Actual Instrument - Image 3
Keysight Used PZ2100A - Actual Instrument - Image 4
Keysight Used PZ2100A - Actual Instrument - Image 5
Keysight Used PZ2100A - Actual Instrument - Image 6
Keysight Used PZ2100A - Actual Instrument - Image 7
Keysight Used PZ2100A - Actual Instrument - Image 8
Keysight Used PZ2100A - Actual Instrument - Image 9
Keysight Used PZ2100A - Actual Instrument - Image 10

Keysight PZ2100A

Precision Source/Measure Unit Mainframe, 4 slots, 1U

Used & Tested
90 days warranty
Please ask for KeysightCare.
Accessories included if shown in the pictures. No power cord included.
Additional software options may be available on request

Save 65%

USD 2,442.65

List Price USD 6,979.00

Excl. taxes.
Set Price Alert
Save
For professional and industrial use only.
Free shipping included. Ships from Malaysia. Ships to Andorra within 1 week.
Request Quote
Online checkout is unavailable in your region. Please request a quote to proceed.

Keysight Used

Keysight  PZ2100A USD 2,442.65

From

USD 2,442.65 Save 65%

Request Quote

Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.

Please contact us for available service options.


The Keysight PZ2100A is the precision source / measure unit (SMU) mainframe that uncompromisingly and densely integrates 20 SMU channels into valuable 1U height, full width, rack space with flexible module options at their best performance. It supports a variety of resources such as the Keysight PZ2110A Precision SMU, PZ2120/21A High-Speed SMUs, and PZ2130/31A High Channel Density SMUs with multiple functions such as pulser and digitizer, as well as precise voltage / current sourcing and measuring to adapt to a wide range of application requirements. The PZ2100A has 4 slots and allows any mixed module configuration for flexible scalability. 20x higher channel density than conventional SMUs - 20 Ch in 1U rack height, full width Flexible scalability with 5 SMU module options having pulse / digitizer in one resource Single box solution with <100 ns synchronization accuracy supporting 20 channels at max.  Basic and advanced control software on PathWave for excellent operation and user experience  User-friendly graphical user interface collectively managing 20 channels at max.


Accessories only included if shown in the pictures. No power cord included.

Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.

For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Ready To Get Started?

What You Get

  • Keysight PZ2100A Power Supplies
  • Accessories only included if shown in the pictures
  • Calibration certificate only included if shown in the pictures

What You Can Add

  • KeysightCare Assured
  • Fresh Calibration
  • Calibration Plan

Still not sure about your purchase?

Feel free to ask any additional questions you may have. We're here to help!

Contact Us

FAQs

What are the main differences between Keysight New, Keysight Premium Used & Keysight Used equipment?

  Keysight New Keysight Premium Used Keysight Used
Savings None Up to 70% Up to 90%
Condition New Like New Working Condition ¹
Firmware Latest Updated As is
Calibration Full Full As listed
Accessories New New As listed
Warranty 1 to 5 Years ² Like New 90 Days Warranty
Customization Possible Possible Limited

Learn more about Keysight Premium Used Here

Can I configure a unit to meet my personal needs?

Customization is generally possible with our Keysight Premium Used equipment. The majority of our Keysight Premium Used equipment can be configured just the way you need it. Options can be added at additional cost.

Customizing Keysight Premium Used equipment might change the delivery and lead time of the item.

Some Keysight Used products cannot be customized. Use the contact option on the product page to check with the our eStore team.

What accessories are included?

Keysight Premium Used equipment typically comes with the same accessories and warranty as new products.

Can you include other accessories?

We currently only offer those accessories which are part of the listing. Other accessories can be purchased separately at extra cost with your purchase of a Keysight Used or Keysight Premium Used unit.

Please mention in the comment field which additional accessories or support you are interested in.

For seperate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.

Why Buy Used Directly
From Keysight

Second-Hand. First-Class.

Risk free

Up to 5 Years Like-New Warranty
  • Global Coverage
  • Predictable Expenses
Learn more about Up to 5 Years Like-New Warranty

Leader in T&M

Pioneering Quality

for 80+ Years
  • Chosen by Industry Leaders
  • Over 30,000 Customers
Learn more about Pioneering Quality

for 80+ Years

Certified Like-New

Premium Refurbished Instruments
  • 101-Point-Checklist
  • Latest Firmware/Software
Learn more about Premium Refurbished Instruments

First-Class

Full-Service with KeysightCare
  • Priority Response
  • Optional Calibration Plan
Learn more about Full-Service with KeysightCare

Customization

Add Hardware.

Enhance Software.
  • Meet your testing needs
  • Addable HW/SW options
Learn more about Add Hardware.

Enhance Software.

Personal Support

Personalized Service, Local Team
  • Over 100 countries
  • Live agents in your language
Learn more about Personalized Service, Local Team

Extra Savings

Save up to 90 % and more on OEM Quality
  • +5% when buying online
  • +15 % education discount
  • Regular promotions

Immediate Availability

Wide Range of Equipment In Stock
  • Request higher quantities
  • Quick responses worldwide
Learn more about Wide Range of Equipment In Stock