Keysight M9410A-BTS
VXT PXI Vector Transceiver
USD 53,811.45
List Price USD 153,747.00

Keysight Used
Keysight M9410A-BTS USD 53,811.45
From
USD 53,811.45 Save 65%
| BTS | Installed | |
| F06 | Frequency Range, 380 MHz to 6 GHz | Installed |
| 001 | VXT PXIe Vector Transceiver, 6 GHz | Installed |
| 1EA | High output power | Installed |
| B12 | Bandwidth, 1.2 GHz | Installed |
| EP6 | Enhanced Performance | Installed |
| HDX | Half Duplex Port | Installed |
| HV2 | Enable PathWave Test Sync Executive Programming | Installed |
| MM0 | Installed | |
| MSS | Installed | |
| MTS | Installed | |
| RCV | Installed | |
| SAA | Calibration for Spectrum Analyzer Application | Installed |
| SRC | Installed |
Request a customized version of this model by requesting a Custom Quote
Get peace of mind only Keysight can offer. With KeysightCare Assured and manufacturer calibration.
Please contact us for available service options.
The Keysight M9410A VXT PXIe vector transceiver integrates a 6 GHz vector signal generator and vector signal analyzer in a 2-slot PXIe module.
- Support 5G advanced test needs with a signal generation and analysis bandwidth of up to 1.2 GHz.
- Gain greater test margin for design verification and production test with best-in-class RF performance, including output power, phase noise, and amplitude accuracy
- Support a wide range of applications using the same measurement application software used in benchtop instruments including PathWave signal generation, X-Series measurement applications, and vector signal analysis software
- Perform multichannel (MIMO) and multi-site testing in the design verification and production phase
- Extend frequency range to mmW (FR2) with M1740A mmWave vector transceiver
Accessories only included if shown in the pictures. No power cord included.
Other accessories that are not listed and included in the offer can be purchased separately at an extra cost with your purchase of a Keysight Used or Keysight Premium Used unit. Please specify in the comment field which additional accessories or support you are interested in.
For separate or post-purchase ordering, please contact your local Keysight office or Keysight Partner here. Or check our online store if available for your region here.















