Highlights

Streamline Lab Management and Teaching

PathWave BenchVue Lab Management and Control Solution is a network-based application that enables interconnection of all instruments via LAN or WLAN. It provides centralized control for educators to seamlessly connect and monitor all instruments within the teaching lab. Be truly connected to each other, to the lab, to the cloud, and to your next innovation with centralized lab configuration, asset management and mass firmware updates for your test instruments.

  • Setup and configure wide range of instruments including non-Keysight instruments based on actual lab layout
  • Perform mass firmware updates to all your instruments in a single click
  • Improve lab management by tracking the assets, and their calibration/loaner period status with e-mail notification
  • Control and automate multiple instruments, log important data, and perform both online and offline data analysis
Lab Manager Software

Free Trial

Get a 30-day trial license for PathWave BenchVue Lab Management & Control Software.

Manage Your Lab From Anywhere

Be truly connected to each other, connected to your lab, connected to the cloud, and connected to your next innovation with the Keysight PathWave BenchVue Lab Management and Control Solution

  • Configure your entire lab setup online
  • Manage your assets online
  • Perform mass firmware updates

PathWave BenchVue Software

PathWave BenchVue provides integrated instrument control, data logging and analysis, remote data access, and easy report sharing, all from one PC. Working together with the PathWave BenchVue Lab Management and Control Solution, lab managers and educators will now have complete remote access and lab management solution that lets you manage, set up, and control the instrument clusters in your lab from anywhere via the cloud.

Want help or have questions?