Choose a country or area to see content specific to your location
What are you looking for?
3D Interconnect Designer provides a flexible modeling and optimization environment for any advanced interconnect structure, including chiplets, stacked die, packages, and PCBs.
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
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight VT7-class multiport RF vector tranceivers include the S9160A & E6400A Series
Keysight multiport RF vector transceivers are now offered in one capability class, the VT7-class, and include the E6400A Series and S9160A multiport RF vector transceivers. These transceivers deliver scalable, high-performance 5G testing with up to 64 phase and time-coherent RF transceivers, simplifying MIMO and beamforming validation. Supporting frequencies up to 7.25 GHz and 200 MHz of bandwidth per port, the platform supports a wide range of deployment scenarios without requiring hardware changes. High signal fidelity ensures accurate testing of complex modulation schemes, while the modular architecture makes it easy to upgrade as wireless standards evolve. Choose one of our popular configurations or configure one specific to your application. Need help selecting? Check out the resources below.
Supports up to 64 phase and time coherent transceivers, streamlining MIMO and beamforming tests by reducing complexity, rack space, and synchronization challenges.
Supports 3GPP 5G NR base station and O-RAN Radio Unit conformance tests using a single hardware platform, reducing setup complexity, test time, and cost.
Low phase noise, high spectral purity, and low error vector magnitude (EVM) enable reliable testing of massive MIMO and beamforming applications.
Generates and analyzes signals to comply with the latest standards like 5G and O-RAN, enabling accurate, repeatable testing across real-world conditions.
Maximum frequency
7.25 GHz
Maximum bandwidth per port
200 MHz
Maximum number of transceivers
16 to 64
Bundled with software
Varies
E6416A
E6416A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 4 or up to 16 Vector Signal Analyzers (VSA) and 4 or up to 16 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and devices.
E6416A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 4 or up to 16 Vector Signal Analyzer (VSA) and 4 or up to 16 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and device(s).
VSA measurements are available for analysis through Keysight PathWave software, Keysight Wireless Analyzer WaveJudge software, or in an open IQ file format. VSG waveforms are configured with Keysight PathWave software.
E6464A
E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzers (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming test of network and devices.
E6464A Multi Transceiver RF Test Set (MTRX) is a scalable RF test platform hardware that provides 8 or up to 64 Vector Signal Analyzer (VSA) and 8 or up to 64 Vector Signal Generators (VSG) in one instrument with an advanced digital MIMO and massive MIMO signal weighting matrix and pass-through connectivity options for end-to-end beamforming testing of network and device(s).
VSA measurements are available for analysis through Keysight PathWave software, Keysight Wireless Analyzer WaveJudge software, or in an open IQ file format. VSG waveforms are configured with Keysight PathWave software.
S9160A
S9160A 5G Massive MIMO RF Beamforming Test Accelerator solution is for Open RAN Radio Unit (O-RU) and complete base station RF MIMO and massive MIMO RF beamforming testing.
Keysight delivers S9160A Massive MIMO and MIMO RF Beamforming Test Accelerator solution for Open RAN Radio Unit (O-RU) and complete base station RF MIMO and massive MIMO RF beamforming testing.
Perform 4TR to 64TR Massive MIMO and MIMO instant multiport RF MIMO beamforming measurements or sequential Massive MIMO RF antenna port beamforming measurements.
The solution is extendable to include:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A phase and time-coherent RF signal refers to multiple RF signals whose waveforms maintain consistent and stable phase relationships along with precisely synchronized timing.
Specifically, phase coherence ensures that the relative phase difference between individual signals remains constant, even as signals propagate or conditions vary, while time coherence guarantees that signals align accurately in terms of their timing and arrival at a receiver or target. This coherence is critical for advanced RF technologies such as massive MIMO and beamforming, where signals from multiple antennas must combine constructively to form precise signal beams, maximizing signal strength and enhancing communication range and quality.
It also plays a key role in radar systems, where accurate phase relationships are essential for target detection, imaging, and direction finding. Without consistent phase and timing coherence, systems can experience performance degradation, reduced accuracy, signal interference, and diminished reliability, particularly in high-frequency and high-bandwidth applications.
EVM in RF testing is a metric that quantifies the accuracy and integrity of digitally modulated RF signals by measuring how closely a transmitted or received signal matches its ideal reference signal. Specifically, EVM captures the difference between the ideal constellation points—the theoretical positions that digital signals should occupy—and the actual measured points, typically expressed as a percentage or in decibels (dB).
This measurement is crucial for assessing signal quality, verifying compliance with communication standards such as LTE, 5G, and Wi-Fi, and evaluating transmitter and receiver performance. Factors like phase noise, amplifier nonlinearities, interference, and calibration inaccuracies can degrade EVM performance. Lower EVM indicates a higher-quality signal, while higher EVM values suggest increased distortion, potential communication errors, and reduced overall system reliability.
RF conformance tests are standardized evaluations used to ensure that wireless devices comply with the specified performance and interoperability requirements defined by regulatory and industry standards, such as those set by 3GPP, IEEE, or FCC. These tests verify critical RF parameters, including transmit power, spectrum emissions, modulation accuracy (EVM), receiver sensitivity, adjacent channel leakage, blocking performance, and protocol compliance.
The primary purpose is to ensure reliable operation, interoperability with other devices and networks, and adherence to regulatory requirements, thereby reducing interference and maintaining consistent network quality. Devices undergoing RF conformance tests typically include smartphones, IoT equipment, network infrastructure, automotive communication modules, and other wireless systems. Passing these tests is essential for commercial deployment, regulatory approval, and certification, ensuring devices function properly within their intended environments.