How can I set up a multi-module configuration of M980xA and M983xA?
The multi-module configuration requires Y1730A Interconnect cables for multiport configuration of M980xA PXI VNA. See the configuration guide and the documentation below. Some setup examples in 3D image are also available. Download eDrawing viewer at http://www.edrawingsviewer.com/ to view the 3D images.
To view the M980xA Series PXIe VNA Configuration Guide click here.
To view the M980xA and M983xA PXIe VNA Multi-Module Installation Guide click here.
To download the 3D image for M980xA 66 ports –11 x 6 port M980xA VNAs in two chassis click here.
To download the 3D image for M980xA 34 ports -17 x 2 Port M980xA VNAs in one chassis, Two divider case / 2-b click here.
To download the 3D image for M9834A/37A case, click here.