Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Validate RAN and Core from the subsystem to the end-to-end level
Validate ORAN components and user equipment
From lab validation to field deployment confidence
Emulate real-world mobility and RF conditions in the lab
From field measurements to deep network insights and optimization
Keysight cellular ORAN emulators are divided into two categories: ORAN emulators and user equipment (UE) emulators. These emulators provide functional and performance testing across disaggregated network elements, including the radio unit (RU), distributed unit (DU), central unit (CU), and cellular core. These tools support emulation of ORAN fronthaul (7-2x), midhaul (F1), and backhaul (N2 / N3) interfaces, with configurable traffic profiles, real-time key performance indicator (KPI) monitoring, and multivendor interoperability testing. Key features include support for ORAN split architectures, time and frequency synchronization testing, log capture and analysis, and dynamic scenario execution. Select emulators based on the network element you are validating and the interfaces you need to emulate. Need help selecting? Check out the resources below.
Keysight cellular base station performance testing solutions provide a flexible, software-driven platform for validating 5G NR, LTE, and ORAN gNB performance across the full development life cycle. These systems emulate realistic radio environments with support for fading, beamforming, and load testing across sub-6 GHz (FR1), millimeter-wave (mmWave) (FR2), and non-terrestrial networks (NTN). The portfolio includes high-performance transceivers with scalable RF channel counts, wide bandwidth support, and real-time fading capabilities. Integrated software toolsets enable automated KPI testing, multiple-input / multiple-output (MIMO) and massive MIMO channel modeling, and over-the-air (OTA) validation. Designed for lab and production environments, the solutions support remote head configurations, cloud-based control, and standards-aligned test automation through open APIs. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
The Keysight cellular virtual drive test emulation toolset enables engineers to test base stations by emulating real-world RF propagation and mobility scenarios with lab-grade repeatability. Using channel models derived from actual drive test data, the toolset reproduces geographic and environmental conditions to assess how base stations perform. It supports FR1 and FR2, integrates with network emulators and channel emulators, and allows validation of beam management, handovers, and throughput across a range of mobility profiles. Choose one of our popular configurations or configure one specific to your application. Request a quote for the Keysight cellular virtual drive test emulation toolset today. Need help selecting? Check out the resources below.
Keysight RF network drive test solutions enable you to measure, analyze, and optimize wireless network performance in real-world conditions. Choose from autonomous monitoring, handheld testing, network benchmarking, post-processing solution, 5G new radio (NR) drive test, and remote control and management solutions to match your testing requirements. Explore our comprehensive RF network drive test portfolio to find the solution that is right for your application. Need help selecting? Check out the resources below.
Keysight cellular ORAN emulators are divided into two categories: ORAN emulators and user equipment (UE) emulators. These emulators provide functional and performance testing across disaggregated network elements, including the radio unit (RU), distributed unit (DU), central unit (CU), and cellular core. These tools support emulation of ORAN fronthaul (7-2x), midhaul (F1), and backhaul (N2 / N3) interfaces, with configurable traffic profiles, real-time key performance indicator (KPI) monitoring, and multivendor interoperability testing. Key features include support for ORAN split architectures, time and frequency synchronization testing, log capture and analysis, and dynamic scenario execution. Select emulators based on the network element you are validating and the interfaces you need to emulate. Need help selecting? Check out the resources below.
Keysight cellular base station performance testing solutions provide a flexible, software-driven platform for validating 5G NR, LTE, and ORAN gNB performance across the full development life cycle. These systems emulate realistic radio environments with support for fading, beamforming, and load testing across sub-6 GHz (FR1), millimeter-wave (mmWave) (FR2), and non-terrestrial networks (NTN). The portfolio includes high-performance transceivers with scalable RF channel counts, wide bandwidth support, and real-time fading capabilities. Integrated software toolsets enable automated KPI testing, multiple-input / multiple-output (MIMO) and massive MIMO channel modeling, and over-the-air (OTA) validation. Designed for lab and production environments, the solutions support remote head configurations, cloud-based control, and standards-aligned test automation through open APIs. Request a quote for one of our popular configurations today. Need help selecting? Check out the resources below.
The Keysight cellular virtual drive test emulation toolset enables engineers to test base stations by emulating real-world RF propagation and mobility scenarios with lab-grade repeatability. Using channel models derived from actual drive test data, the toolset reproduces geographic and environmental conditions to assess how base stations perform. It supports FR1 and FR2, integrates with network emulators and channel emulators, and allows validation of beam management, handovers, and throughput across a range of mobility profiles. Choose one of our popular configurations or configure one specific to your application. Request a quote for the Keysight cellular virtual drive test emulation toolset today. Need help selecting? Check out the resources below.
Keysight RF network drive test solutions enable you to measure, analyze, and optimize wireless network performance in real-world conditions. Choose from autonomous monitoring, handheld testing, network benchmarking, post-processing solution, 5G new radio (NR) drive test, and remote control and management solutions to match your testing requirements. Explore our comprehensive RF network drive test portfolio to find the solution that is right for your application. Need help selecting? Check out the resources below.
In this video, you'll discover how Open RAN innovation is being fast-tracked with a powerful ecosystem of design, emulation, and testing tools. You’ll learn how these solutions help engineers bridge the gap between lab prototypes and real-world deployments, speed up integration and interoperability testing across multi-vendor environments, and ensure that Open RAN components meet performance, reliability, and deployment readiness from day one.
Choose from a wide range of modeling, validation, and application-specific software and accessories—including channel emulators, RF front ends, and timing modules—to support cellular UE, RAN, and core emulation as well as RF network drive test.
Wireless
Explore best practices for end-to-end MIMO testing using integrated tools for RF, baseband, and protocol validation across real-world scenarios.
Wireless
Learn to validate non-terrestrial network (NTN) base stations using real-world channel conditions and satellite link emulation.
Wireless
Learn to measure phase- and time-coherent RF signals across all antenna ports simultaneously—a critical step in validating performance.
5G
Learn how to validate massive MIMO performance under dynamic RF fading conditions using scalable channel emulation and over-the-air test setups.
5G
Discover how to set up and optimize 5G massive MIMO systems, measuring antenna arrays, emulate RF, apply beamforming, and assessing key KPIs.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
Testing Massive MIMO (Multiple-Input Multiple-Output) systems presents unique challenges due to their large number of antennas and complex beamforming capabilities. Effective testing requires solutions that can accurately emulate real-world scenarios and characterize performance.
The PROPSIM Massive MIMO Test Solution enables efficient testing and analysis of:
5G networks are built upon an evolving architecture that includes both traditional RAN (Radio Access Network) elements and new Open RAN (O-RAN) deployments. To deliver diverse coverage and capacity, the networks consist of different architectures and radio types:
A 5G network can be emulated by creating a controlled test environment that reproduces the behavior of real-world network elements and conditions.
This involves simulating the interactions of components such as the:
By doing so, engineers can validate system performance, troubleshoot issues, and evaluate interoperability before deployment.
Network emulation also makes it possible to test extreme or hard-to-replicate conditions—such as high load, interference, or rapid handovers—ensuring that base stations and devices perform reliably in diverse situations.
Key Performance Indicators (KPIs) are crucial metrics used to evaluate the efficiency, quality, and reliability of 5G base stations (gNBs). Monitoring these KPIs helps ensure optimal network performance and user experience. Common KPIs include:
Over-the-Air (OTA) testing is absolutely essential for 5G millimeter-wave (mmWave) base stations (gNBs) because of the unique characteristics of these high-frequency signals and the antenna technology used. Here's why:
High Frequencies & Path Loss: mmWave signals (e.g., 24 GHz and above) experience significant signal loss when traveling through cables. This makes traditional "conducted" testing (where instruments are directly connected by cables) impractical and inaccurate.
Integrated Antennas & Beamforming: mmWave gNBs often feature highly integrated active antenna arrays that use advanced beamforming to direct signals. These antennas cannot be easily disconnected for cable-based testing. OTA testing allows the entire antenna system, including its beamforming capabilities, to be tested as a complete unit.
Realistic Environment: OTA testing in an anechoic chamber simulates a more realistic wireless environment, capturing the true radiated performance of the gNB, which is crucial for real-world deployment.
Keysight offers specialized OTA test solutions, including remote radio heads (RRHs) that can be placed directly in the OTA chamber, minimizing cable loss and improving measurement accuracy for critical metrics like EVM and ACLR.
RF network drive testing is a method of validating wireless devices and networks using real-world RF conditions, such as mobility, fading, interference, handovers, and geographic variation. It evaluates how devices and networks perform in live or realistically modeled environments rather than only in static, controlled lab setups.
In RF network drive testing, performance is assessed across actual network routes or environments, capturing how RF conditions change over time and location. This enables engineers to measure key performance indicators (KPIs) such as throughput, latency, handover success, RF quality, and user experience under realistic operating conditions.
RF network test drive testing can be performed:
This approach is commonly used to:
As wireless technologies evolve — especially with 5G and beyond — RF network performance testing plays a critical role in complementing UE, RAN, and core emulation by ensuring that lab validation aligns with real-world network behavior.
You should use Cellular Virtual Drive Test Emulation when you need to recreate real-world mobility and RF conditions in the lab to validate, debug, and optimize network or device performance in a repeatable and controlled environment. It is best suited for development and pre-deployment workflows where engineers need to evaluate handovers, beam management, throughput, and user experience across identical scenarios without the cost and variability of field testing. Virtual Drive Test Emulation also enables replay of field-captured data to accelerate root-cause analysis and regression testing in the lab.
You should use RF Network Drive Test Solutions when you need to measure actual performance on live commercial networks. These solutions are designed for field-based testing, allowing operators and optimization teams to assess real user experience, coverage, mobility, and network KPIs during deployment, acceptance, benchmarking, and ongoing optimization. Because they operate in real environments, results reflect true network conditions but are not fully repeatable.
In practice, the two are complementary:
Together, they create a closed-loop workflow that connects field insight with lab validation, reducing time to resolution and improving network performance before and after deployment.