CCS Charging Protocol Tracer

The CCS Charging Protocol Tracer (CCS Tracer) enables seamless observation of the CCS communication channel between a charging station and an electric vehicle.

prod_image
  • Applications

    Charging communication test

  • Maximum power

    N/A

  • Supported standards

    CCS, NACS

  • Use cases

    Analysis

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

Analyze the CCS Communication Traffic between the EV and EVSE

Identifying the root cause of failed charging sessions is challenging without observing or analyzing the communication channel between an electric vehicle (EV) and electric vehicle supply equipment (EVSE).

With the Keysight SL1556A CCS Charging Protocol Tracer (CCS Tracer), a non-invasive Power Line Communication (PLC) sniffer, observe seamlessly the Combined Charging System (CCS) communication channel to get a holistic view and increase your debugging capabilities.

  • Analyze the CCS charging communication traces in detail
  • Decode CCS charging protocols straightforward
  • Start debugging easier and quicker
  • Use flexible operating modes: conductive coupling via a direct Control Pilot (CP) connection or inductive coupling via the optional inductive cable clamp

Frequently Asked Questions