Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Keysight offers three performance grades of SMUs — Essential, Expert, and Pro. Any of these can be built out based on features and performance you need.
Precise voltage and current sourcing with simultaneous measurement capabilities
Compact form factor enables efficient multichannel configurations
Keysight source measure units (SMU) deliver precise voltage and current sourcing with simultaneous measurement capabilities, making them ideal for testing semiconductors, materials, and electronic components. Select the SMU performance that meets your requirements based on the source resolution, minimum current measurement resolution, and number of channels.
Starting from
Source resolution
Starting from
Source resolution
Starting from
Source resolutionKeysight modular source measure units (SMUs) are designed for scalability and flexibility. Their compact, modular form factor enables efficient multichannel configurations that are ideal for both R&D and high-volume production testing. Mix and match modules with varying performance levels and capabilities to tailor the SMU to your needs. Select the modular source measurement units that is right for your application.
Keysight source measure units (SMU) deliver precise voltage and current sourcing with simultaneous measurement capabilities, making them ideal for testing semiconductors, materials, and electronic components. Select the SMU performance that meets your requirements based on the source resolution, minimum current measurement resolution, and number of channels.
Starting from
Source resolution
Starting from
Source resolution
Starting from
Source resolutionKeysight modular source measure units (SMUs) are designed for scalability and flexibility. Their compact, modular form factor enables efficient multichannel configurations that are ideal for both R&D and high-volume production testing. Mix and match modules with varying performance levels and capabilities to tailor the SMU to your needs. Select the modular source measurement units that is right for your application.
Choose from a wide variety of software to enhance measurement, control, and automation, or accessories like cables, adapters, or rackmount kits.
Semiconductor
Characterize current and voltage (IV) for energy-efficient LEDs.
Semiconductor
Perform IV characterizations at extremely low current and voltage levels.
Semiconductor
Evaluate key photovoltaic parameters with accurate, high-resolution current-voltage measurements.
Manufacturing
Integrate SMU with In-Circuit Tester for low-current measurements in automotive electronics.
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.
A precision source measure unit (SMU) is a highly accurate electronic instrument that integrates the functionalities of a power supply, digital multimeter (DMM), electronic load, and current/voltage source into a single device.
Unlike conventional power supplies, source measurement units operate in four quadrants, allowing them to source and sink both voltage and current with exceptional precision. This makes them ideal for characterizing electronic components, semiconductor devices, batteries, and materials that require highly stable and low-noise power delivery along with precise measurement capabilities.
Source measure unit offer high-resolution sourcing and measuring capabilities, often down to femtoampere (fA) and nanovolt (nV) levels, making them essential for applications like IV curve tracing, leakage current testing, and power device characterization.
Advanced models feature programmable sweeps, graphical displays, and automation interfaces for streamlined testing in research, production, and quality control environments. Their ability to provide highly accurate and stable measurements while dynamically adjusting voltage and current levels makes SMUs a critical tool for engineers and scientists working in semiconductors, nanotechnology, power electronics, and battery testing.
A source measure unit (SMU) differs from a standard power supply and digital multimeter (DMM) by integrating both precise sourcing and measurement capabilities into a single instrument, allowing for highly controlled and accurate electrical testing.
Unlike a standard power supply, which can only source voltage or current with limited precision and lacks high-accuracy measurement capabilities, a source measure unit operates in four quadrants. This means it can both source and sink voltage and current with precise control, enabling it to function as a power supply, an electronic load, or even a constant voltage/current source.
Compared to a digital multimeter, which is designed solely for passive measurement and cannot supply power, a source measure unit provides active sourcing capabilities while simultaneously measuring voltage and current with exceptional accuracy, often reaching femtoampere (fA) and nanovolt (nV) levels.
Additionally, source measure unit offer programmable sweeps, compliance (limit) settings, and advanced automation features. These capabilities make them ideal for applications such as IV curve characterization, semiconductor testing, and battery simulation—where both precise power control and highly sensitive measurements are critical.
The key advantages of using a source measure unit (SMU) include:
Source measure units are widely used across various industries that require high-precision electrical sourcing and measurement for testing, characterization, and validation of electronic components and systems.
The semiconductor industry relies heavily on source measure units for IV curve characterization, leakage current testing, and breakdown voltage measurements of transistors, diodes, and MOSFETs. In power electronics, Source measure units are used to test IGBTs, GaN, and SiC power devices and evaluate the performance of DC-DC converters, power supplies, and battery management systems (BMS).
The battery and energy storage industry uses SMUs for battery cell simulation, charge/discharge cycling, and fuel cell research. In LED and laser diode testing, a source measure unit enables precise current-voltage characterization and optical power analysis.
The aerospace and automotive sectors depend on source measure units for electronic component reliability testing, sensor calibration, and electric vehicle (EV) battery simulations. In materials science and nanotechnology, SMUs facilitate the study of graphene, carbon nanotubes, and thin-film materials by enabling ultra-low current and voltage measurements.