Update to reduce the occurrence of a memory leak.

Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
Release Date Version Version Description
2019-10-07 3.02 Firmware update 3.02
Release Date Version
2019-10-07 3.02
Version Description
Firmware update 3.02

How to Download

  1. Click the Download button.
  2. Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
  3. Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
  4. If not currently installed, download and install the Firmware Update Utility.

How to Install

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.

  • If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help ­ About displays the addresses.
    The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.

  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.­

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP
  • Windows 10

Prerequisites

  • Before downgrading, check the current firmware revision installed (Help – About).
  • Revision A.03.01-1909.4210-1.19 and below can be downgraded to the previous (posted) revision (3.00). Revision A.03.01-1909.4210-3.15 cannot be downgraded, and future revisions above that (3.02 and greater) can only be downgraded to A.03.01.
  • Disable Calibration Security. Press Utility - Cal/AutoCal. "Calibration UNLOCKED" must be displayed for updates to occur. If calibration is "LOCKED" enter security code from front panel and press Unlock Cal.
  • Factory-set security code is 'AT532x0A' where 'x' is 1, 2, or 3 depending on the instrument model. The code may have been changed from its factory setting. Counter must not be in 531xxA (SCPI) emulation mode. Pressing any key will indicate if this mode is set. Cycle power to return the counter to its main (53200A) mode.
     

Supported Instruments

  • 53230A

How to Download

  1. Click the Download button.
  2. Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
  3. Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
  4. If not currently installed, download and install the Firmware Update Utility.

How to Install

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.

  • If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
    The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.

  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update. 

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP
  • Windows 10

Prerequisites

  • When updating the firmware specific counter conditions are required to allow the update to proceed:

Calibration Security must be disabled. Press Utility - Cal/AutoCal. "Calibration UNLOCKED" must be displayed for the update to occur. If calibration is "LOCKED" enter the security code using the knob and arrow keys and press Unlock Cal. Calibration security can also be disabled using the command:

  • CALibration:SECurity:STATe OFF, security_code
  • The factory-set security code is 'AT532x0A' where 'x' is 1, 2, or 3 depending on the instrument model. For additional security this code may have been changed from its factory setting.
  • The counter must not be in 531xxA (SCPI) emulation mode. Pressing any front panel key will indicate if this mode is set. Cycle power to return the counter to its main (53200A) mode.

Supported Instruments

  • 53230A

How to Download

  1. Click the Download button.
  2. Save the firmware file to your computer and note the directory where the file is saved. Firmware updates installed over the LAN, GPIB, or USB interface are files with .upd extensions.
  3. Unzip the file to access the .upd file. For updates using a front panel USB drive, the utility extracts the required files from the (unzipped) .upd file.
  4. If not currently installed, download and install the Firmware Update Utility.

How to Install

  • From the utility directory or Start menu, start the utility (FWUpdate.exe). The utility will prompt you for the location of the .upd file. Follow the additional prompts to complete the installation.

  • If updating from the LAN, USB, or GPIB interface the instrument address is required. With the instrument turned on, pressing Help – About displays the addresses.
    The update may take several seconds to complete and will reboot the instrument. After the update is complete, exit the utility.

  • It is not necessary to re-calibrate the instrument following a firmware-update; however, the instrument may need to be re-secured if it was unsecured to perform the update.

  •  


  •  

Licensing

  • Does Not Require a License

Installs on: Instrument

Operating System

  • Windows 8
  • Windows 7
  • Windows Vista
  • Windows XP
  • Windows 10

Prerequisites

  • Before downgrading, check the current firmware revision installed (Help – About).
  • Revision A.03.01-1909.4210-1.19 and below can be downgraded to the previous (posted) revision (3.00). Revision A.03.01-1909.4210-3.15 cannot be downgraded, and future revisions (updates) above that can only be downgraded to A.03.01.
  • Disable Calibration Security. Press Utility - Cal/AutoCal. "Calibration UNLOCKED" must be displayed for updates to occur. If calibration is "LOCKED" enter security code from front panel and press Unlock Cal.
  • Factory-set security code is 'AT532x0A' where 'x' is 1, 2, or 3 depending on the instrument model. The code may have been changed from its factory setting. Counter must not be in 531xxA (SCPI) emulation mode. Pressing any key will indicate if this mode is set. Cycle power to return the counter to its main (53200A) mode. 

Supported Instruments

  • 53230A
SHOW MORE