Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
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
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
AE6966A
Automotive adapter HFM to 2.92 RPC is next generation of automotive coax connectors up to 20 Gbps. The small size makes it possible to place many connections into the same space.
The Keysight AE6966A HFM to 2.92 SMA adapter offers a way of connecting to your multiport automotive MDI interface. HFM® – High-Speed FAKRA-Mini is the next generation of automotive coax connectors for high data transmissions up to 20 Gbps. The small size makes it possible to place different modules on minimum installation space. Rosenberger HFM® is compliant to all common automotive standards. The AE6966A can be used to connect to a multiport housing. On the other end of the adapter is RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6966A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, for more information on HFM please see: High Speed FAKRA Mini
AE6965A
Automotive AE6965A High-Speed Modular Twisted-Pair Data to Y 2.92 RPC adapter, with bandwidth DC to 20 GHz offers an easy way for MDI connection and adaption.
The Keysight AE6965A High-Speed Modular Twisted-Pair Data (H-MTD) to Y 2.92 RPC adapter offers a way of connecting to your automotive MDI interface. Rosenberger H-MTD® is a differential connector system for high-speed data transmission of up to 20 GHz, contained in a compact and robust automotive grade housing.
RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6965A fixtures are recommended for 802.3ch Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, you can find more information in their catalog.
AE6964A
Automotive adapter AE6964A provides straightforward and stable connection between High Speed Data (HSD) to 4x RPC 2.92 with bandwidths between DC to 10 MHz.
The Keysight AE6964A HSD to 2.92 RPC adapter offers a way of connecting to your automotive MDI interface. HSD is a homogeneous impedance-controlled interconnect system for High-Speed Data (RosenbergerHSD®) applications. This is a high-performance digital system for low-voltage differential signals which prevents interference from crosstalk and external sources. RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6963A
Automotive Adapter AE6963A are Rosenberger RMC to SMA connectors designed to support up to 20 MHz and support automotive MDI connections.
The Keysight AE6963A RMC to 2.92 RPC (SMA) adapter offers a way of connecting to your automotive MDI interface. RMC is the Rosenberger version of the MATE-AX type connector which is a miniaturized FAKRA coaxial connector. This type of connector is designed for advanced automotive data transmission. RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6963A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger.
AE6962A
Automotive adapter AE6962A High-speed Mini Fakra (HFM) to 2.92 RPC adapter for frequencies up to 20 GHz for automotive MDI interface connection.
The Keysight AE6962A HFM to 2.92 SMA adapter offers a way of compact connection to your automotive MDI interface. High-Speed FAKRA-Mini offers space savings of up to 80 % compared to conventional FAKRA connectors, the Rosenberger HFM® connector system allows various modules to be accommodated in the smallest possible footprint. Rosenberger HFM® is compliant to all common automotive standards. On the other end of the adapter is RPC-2.92 (Rosenberger Precision Connector) connectors are intermateable with common 2.92, 3.50, SMA, as well as K connectors.
AE6962A fixtures are recommended for multi-gigabit Automotive Ethernet and for all gears/speed grades of MIPI A-PHY, ASA. These connectors are from Rosenberger, for more information on HFM please see:
AE6961A
AE6961A Automotive adapter connects between SMB FAKRA and 3.5 RPC, it is designed for bandwidths DC to 6GHz and is available with two different types.
The Keysight AE6961A FAKRA to 3.5 SMA adapter offers a way of connecting to your automotive MDI interface. FAKRA products have been designed specifically for automotive applications. They are designed to work DC to 6 GHz. On the other end of the connecter is an RPC-3.50 connector (Rosenberger Precision Connector). The RPC connector is intermateable with common 3.50 mm, SMA, K and RPC-2.92 connectors.
AE6961A fixtures are from Rosenberger and can be used for Automotive Ethernet 802.3ch and for lower gears of MIPI A-PHY, ASA. For more information please see the links below:
AE6943A
Automotive Adapter AE6943A makes an easy connection between automotive Ethernet MDI and measurement system with a stable connection TE MATEnet to SMA.
The Keysight AE6943A SMA to MATEnet adapter offers a simple way of connecting to your automotive MDI interface. MATEnet connectors are a data connector type for Automotive Ethernet. It can transmit up to 1 Gbps according to IEEE 100BASE-T1 and 1000BASE-T1 standards. It is designed for the frequency range from DC to 1 GHz.
This fixture is recommended for Automotive Ethernet 100BASE-T1 and 1000BASE-T1.
AE6942A
AE6942A Automotive adapter offers a simple and stable way to connect between MDI and measurement systems. It adapts between Molex Mini-50 to SMA.
The Keysight AE6942A SMA to Molex Mini-50 adapter offers a simple way of connecting to your automotive MDI interface. With rugged and stable SMA connections to the AE6941A automotive Ethernet test fixture it can be used for return loss measurements as well as the other transmit compliance tests of automotive Ethernet 100BASE-T1 or 1000BASE-T1. It is designed for the frequency range from DC to 1 GHz.
This fixture is recommended for Automotive Ethernet 100BASE-T1 and 1000BASE-T1.
AE6960A
AE6960A Automotive adapter provides a connection between your automotive Ethernet MDI and your measurement system, adapts between H-MTD to SMA.
AE6960A fixture is recommended for Automotive Ethernet 802.3ch and for lower gears of MIPI A-PHY, ASA.
81000FI
Simplify your connections with the 81000FI connector interface.
AE6944A
The AE6944A Automotive adapter makes it easy to connect any automotive Ethernet MDI to your SMA-based measurement system, SMA to an open solderable interface.
The Keysight 3.5mm SMA Connector to Solderable Open Automotive Adapter offers generic solder-down flexibility to connect twisted-pair automotive cables to the measurement instrument or device under test. Compatible with RPC, it can transmit up to 1 Gbps, according to the IEEE 1000BASE-T1 standard. Designed for the DC to 10 GHz frequency range, this fixture is suitable for automotive Ethernet 10BASE-T1S, 100BASE-T1, and 1000BASE-T1.
AC69DIGU
The AC69DIGU digital interface connector controls the output with external digital signals.
The Keysight AC69DIGU digital interface connector can help you to: