Flyers
5G Evolution and Path to 6G
The vision of 6G is to enable many new use scenarios with ubiquitous wireless intelligence like digital twins, social internet of things, multi-sensory communications, etc. Early 6G research is now happening around the world with different evolution paths. On the PHY layer side, some are working on 5G NR extension by adopting wider bandwidth, enhanced beamforming, and higher spectrum efficiency, some are designing completely new waveforms and frame structures based on either single-carrier or multicarrier OFDM modulation, while others are taking existing wideband wireless signals like 802.11ay as a reference for the initial system design and validation. Regardless which path is selected as shown in the Figure 1 below, a powerful and flexible 6G testbed provided by Keysight with corresponding measurement software applications will play a key role in the early 6G research and validation work.
What is Keysight Software Solution for 6G?
To speed up your 5G extension and 6G research, Keysight provides extensive test software tools for signal generation, signal analysis and system calibration:
• 5G NR applications with flexible configuration capability
• Custom Modulation and OFDM applications for brand new waveform design (single carrier modulation, or Custom OFDM including DFT-S-OFDM)
• 802.11ad/ay support as the reference standard
• Close-loop wideband system calibration and applying calibration coefficients to waveforms
Keysight Beyond 5G and 6G Test Software Subscription Bundles
Now Keysight provides two subscription bundles N7689B5AC (Signal Studio and 89600 VSA) and N7689B5BC (Signal Studio and X-apps) for beyond 5G and early 6G research with the configuration as the following table. All software licenses are the time-based licenses with 1-year or 3-year period.
×
Please have a salesperson contact me.
*Indicates required field
Thank you.
A sales representative will contact you soon.