SJ001A WaveJudge Wireless Analyzer Toolset Technical Overview

Technical Overviews

SJ001A WaveJudge Wireless Analyzer Toolset

Unbiased Solution for Troubleshooting Traffic and RF

 

Analyze Complex Issues Efficiently

The Keysight SJ001A WaveJudge Wireless Analyzer Toolset is a software solution offering protocol and RF analysis of IQ data. Messages are correlated with PHY events for quick identification of functional and interoperability issues.

 

Achieve Time-to-Market Goals in a Challenging Environment

Wireless communication is everywhere and accelerates the transfer of information between people, machines, corporations, schools, and more. A quickly evolving market and continuous enhancements in cellular, Wi-Fi, private, and satellite networks make wireless communication more accessible and easier to use raising consumer expectations. End users expect to see information delivered immediately and without errors.

Meeting these expectations requires comprehensive testing that does not significantly delay delivery of wireless capability. Advances in capability such as higher throughput, higher-order modulation types, larger bandwidths, and more spatial streams increase complexity and add to the difficulty of successfully analyzing performance and behavior. Efficient testing to verify performance meets project goals and industry standards is essential throughout the wireless network and device development life cycles and ensures customer satisfaction.

 

Significant technical challenges impact test efficiency:

  • Clear identification of issues seen during testing
  • Troubleshooting of complex use cases such as Wi Fi 7 MLO, NTN, and O RAN
  • Bias in analysis tools masking the root cause of messaging errors
  • Correlation of messaging issues with RF behavior such as power and modulation
  • Capture of desired data over the air without disturbing the test system or changing device connections and control
  • Passive monitoring of traffic without adding interference

 

Accelerate Troubleshooting with WaveJudge

Keysight’s SJ001A WaveJudge Wireless Analyzer Toolset solves these challenges. With built-in RF charts correlated to message list results and analysis of all IQ data received regardless of source, the SJ001A software saves time during development and integration testing of chipsets, devices, clients, AP, and networks. Analyze imported IQ data with standalone software or combine with several Keysight hardware platforms for more comprehensive testing. WaveJudge is the ideal solution for troubleshooting complex issues with protocol and RF.

 

Key Attributes

  • Test multiple technologies: 5G NR, LTE, NTN, 5G NR RedCap, Wi Fi, NB IoT, V2X, and O RAN
  • Correlate messaging and RF charts: RF/PHY and L1 to L3 correlated in messaging and chart views for efficient troubleshooting
  • Identify errors automatically: each message checked for errors to find the identify issues
  • Decode messages without bias: unbiased capture of received messages OTA or conducted (not network or device logs)
  • Monitor passively all network and device messages
  • Capture over minutes: troubleshoot and identify intermittent issues

 

Use WaveJudge to Solve Complex Problems with NTN, ISAC, Wi Fi, and O RAN

The WaveJudge portfolio provides ideal solutions for troubleshooting and identifying complex problems under varying conditions.

  • Capture IQ data using conducted or OTA connections with WaveJudge hardware platforms
  • Pinpoint issues as they occur with instant results provided by real-time decoding and analysis
  • Import IQ data files captured with other Keysight solutions for messaging and RF analysis with WaveJudge software
  • Combine WaveJudge software with non-signaling platforms to provide PHY and MAC message information along with charts of RF performance

 

Configure WaveJudge for Optimal Analysis

The WaveJudge GUI provides many parameters for flexibly configuring data capture, decoding, and analysis.

 

Decoding

The message list shows the decoded data from multiple layers. View messages, parameter values, header and tail bits and raw data in hexadecimal and binary. Configure detailed analysis across layers in RF charts and message windows.

 

Deciphering

Data sent on wireless networks is often secured with encryption to protect the information and the users. The encrypted data must then be deciphered before delivery to the recipient. WaveJudge deciphers encrypted data sent on cellular and Wi-Fi networks providing verification of the encryption process.

 

Data on Wi-Fi networks is secured using WPA encryption. Three levels of WPA encryption exist today: WPA, WPA2, and WPA3, although WPA is older and used less frequently. WaveJudge deciphers data secured with WPA and WPA2 PSK encryption.

 

On cellular networks, data is encrypted on the SIM card. A key is needed to decipher the encrypted data once it is sent from the SIM card. The WJ1100A CipherJudge intercepts SIM key information and forwards it to WaveJudge for real-time decryption of Control and User Plane messages allowing identification and tracking of specific devices with commercial wireless networks.

 

Triggering and Filtering

To identify specific high-level messages of interest, WaveJudge provides complex and highly configurable filters. For example, configure filters to emphasize specific messages or to view only messages that contain specific parameter values.

 

When combined with WaveJudge hardware, configurable triggers define a particular type of message or parameter value for the software to find while processing a capture. Data capture starts when the trigger occurs to allow detailed examination of the desired event and following events once the capture is complete. Power thresholds and UTC triggers provide signals to external equipment to synchronize the start of testing. GPS and PPS triggering enable precision time stamps in tenths of microseconds. Specify a pre-trigger window to capture and analyze previous events.

 

Programming with AutoJudge

AutoJudge CLI is a scripting interface that automates wireless testing. AutoJudge automatically controls the connection to WaveJudge hardware, performs data capture and analysis, and configures analysis software and other features. Load or save captured files faster and easier, import or export signal data in ASCII format, and perform protocol decoding and additional capture and analysis functions.

 

Troubleshoot Efficiently with SJ001A WaveJudge Software

Keysight’s SJ001A WaveJudge Wireless Analyzer Toolset has built-in RF charts correlated to message list results and analysis of IQ data received from all sources to save time during development and integration of chipsets, devices, clients, AP, and networks. Analyze imported IQ data with standalone software or combine with several Keysight hardware platforms for more comprehensive testing.

  • Test multiple technologies
  • Correlate messaging and RF charts
  • Identify errors automatically
  • Decode messages without bias
  • Monitor passively all network and device messages
  • Capture over minutes

 

WaveJudge is the ideal solution for troubleshooting complex issues with protocol and RF.