Choose a country or area to see content specific to your location
What are you looking for?
WirelessPro empowers you to model, simulate, and analyze various aspects of 5G networks, 5G Advanced technologies, and future 6G wireless channels with unparalleled ease and accuracy.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz.
Emulate every part of your data center infrastructure. Emulate Anything. Optimize Everything.
Accelerate signal analysis testing with Keysight’s VSA software. Visualize, demodulate, and troubleshoot with over 75+ signal standards with precision.
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
Explore the complete portfolio of Keysight accessories designed to complement and extend your instruments. Use the filters below to quickly find compatible accessories such as modules, cables, adapters, and other system components to configure, expand, and optimize your test system for your specific measurement needs.
No Filter available
No Filter available
No Filter available
N7026A
Measure down to 1 mA/div, giving you a much more accurate view of low-level signals.
The Keysight N7026A is a 150 MHz bandwidth, active current probe for InfiniiVision and Infiniium oscilloscopes. The probe features wide and flat bandwidth (DC-150 MHz), lower noise (<250 µArms), and wide input range (up to continuous 30 Arms or non-continuous 40 Apeak). This enables you to measure down to 1 mA/div, giving you a much more accurate view of your low-level signals.
For accurate measurement with a clamp-on current probe, degaussing and eliminating the offset error is critical. The degauss and calibration button located on the probe makes removing any residual magnetism and unwanted DC offset quick and easy. The probe can either be powered directly by the InfiniiVision and Infiniium AutoProbe interface, measuring up to 15 Apeak, or it can be powered by an external AC adapter, measuring up to 40 Apeak.
The N7026A is ideal for capturing transient current signals, such as those found in high frequency digital circuits, ICs, motor controllers, in switching power supplies, inverters, and current amplifiers driving inductive loads.
U1176A
Clip this 3-in flashlight on your test probes for great visibility when using your handheld DMMs in dark places
• 3 inches in length
• To be clipped onto test probes to increase visibility
• Comes with one AAA battery
• Operating temperature from -10°C to 55°C
• Dimension (W x L x H): 16.3 mm x 80.0 mm x 33.5 mm
• Weight: 25g with battery
This LED flashlight is designed for used with Keysight handheld digital multimeters. The LED flashlight helps make measurements easier while using handheld digital multimeters in dark places. Clip the 3 inch flash light onto test probes and have great visibility on the test points effortlessly!
Keysight offer variety of accessories for digital multimeters, learn more about Keysight new digital multimeter accessories
U1162A
Pair these insulated alligator clips with Keysight standard test leads
The U1162A consists of one pair (red and black) of insulated alligator clips. Recommended for use with Keysight standard test leads.
Rated at CAT III 1000V, CAT IV 600V, 15A rating
Compatible with test leads shipped together with Keysight U1210, U1240B, U1250, U1270 series of handheld clamp meter and multimeter.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
11062A
Create custom Kelvin probes for 4-wire resistance measurements; set contains only the two gold-plated clips
The Keysight 11062A Kelvin clip set consists of two gold-plated clip contacts for creating custom Kelvin probes for 4-wire resistance measurements. The wires are attached to the clips by slotted screws. One jaw provides the current path for the source, and the other provides the current path for the sense. The kit contains only the two clips.
The Keysight 11062A is compatible with the Keysight 34460A, 34461A, 34401A, 3458A, 34420A, 34410A and 34411A digital multimeters as well as the Keysight 34970A and 34792A Data Acquisition/Switch Unit.
For more information about Keysight test leads and probes for multimeters, please visit Multimeter Test Leads and Probes.
16089C
Measure odd-shaped components that you cannot measure using conventional fixtures
The 16089C makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
N1426C
Enables the N1425 to hold DUTs with large terminals while supporting up to 1,000 V.
The Keysight N1426C enables the N1425 to hold devices under test (DUTs) with large terminals. The N1425 operates with the B2985A / 87A.
Learn more about Keysight B2980A Series femtometer / picoammeters and electrometers / high-resistance meters.
10075A
Probe fine-pitch ICs with two dual-lead adapters and four 0.5 mm clips that can be mounted side by side.
These ultra-small IC clips are ideal for connecting to fine-pitch IC's as small as 0.5 mm. The clip body allows many clips to be mounted side by side. Each kit includes four 0.5 mm IC clips and two dual-lead adapters.
The dual-lead adapter makes connecting the IC clips to your probe easy. You simply install the tip of the Keysight 10070-family probe into the dual-lead adapter. The other end of the dual-lead adapter has two leads that fit the IC clips, or 0.635 mm diameter posts.
10072A
Probe fine-pitch ICs with the ten included IC clips and two dual-lead adapters that connect to 10080 family probes.
The Keysight 10072A is an inexpensive solution for probing fine-pitch ICs. The kit includes ten IC clips and two dual-lead adapters that connect the clips to the 10070 family of probes.
U1781A
The Keysight U1781A is to be used with the U1700 Series Handheld Capacitor and LCR meters. These clips are shipped as standard with every handheld capacitor or handheld LCR meter.
The U1781A consists of a pair of alligator clip leads to be used with the U1700 handheld capacitor or LCR meters. They are shipped as standard with every unit of U1700 series meter.
16089A
Measure odd-shaped components that you cannot measure using conventional fixtures
The 16089A makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
16089B
Measure odd-shaped components that you cannot measure using conventional fixtures
The 16089B makes it possible to measure odd-shaped components that cannot be measured with conventional fixtures. It is equipped with two insulated Kelvin clips.
N1967A
Secure RF connections at the test ports of selected network analyzers and test sets
The N1967A test port clamp is used to secure the RF connections at the test ports of several Keysight network analyzers and test sets. When installed, each clamp provides a higher level of connection security to NMD test port cables connected to the test port. Without the clamps, long test port cables may become loose at the test port after the cable is moved, invalidating calibrations and measurements.
Test port cables must be connected to Keysight network analyzers and test sets using a precise torque technique. When long test port cables are used, movement at the end of the cable can result in the over- or under-torqueing of the connection at the test port. The N1967A test port clamp prevents this type of change to the test port connection.