Column Control DTX

XGS Chassis Windows 10 Upgrade

Data Sheets

Challenge: XGS Chassis Must Keep Current  to Ensure the Latest Security Updates

In today’s complex test environment, it is critical to keep the underlying software infrastructure current with the latest system software and system security.

 

Solution: Window 10 Upgrade for IxOS  and Windows

The Ixia IxOS and Windows 10 Upgrade product is the solution. This upgrade delivers the needed Windows 10 version and the corresponding IxOS system in an easy- to-install USB.

 

Highlights

• Windows 10 and Microsoft license

• IxOS 9.00 upgrade

• USB delivery includes both upgrades

• Enables upgrading of ONE XGS chassis per 943-0014 product purchased

 

Specifications

 

Product Description

Windows 10 Upgrade

Part Number

943-0014

Windows 10 Upgrade Specifications

Windows 10

Microsoft Windows 10 Pro 64-bit

OS Version: 10.0.17763 Build 17763

IxOS 9.00

IxOS 9.00 supporting Windows 10

Licensing

1 XGS Chassis per product

Supported Chassis

940-0010 - XGS2-SD 

940-0011 - XGS12-SD 

940-0110 - XGS2-SD (promotional product)

 

Ordering Information 

IXIA IXOS AND WINDOWS 10 FIELD UPGRADE for XGS products XGS2-SD 940-0010, XGS12-SD 940-0011 and XGS2-SD 940-0110. Includes Windows Certificate of Authenticity sticker and USB drive containing IxOS software and Windows 10 software. The XGS Chassis to be upgraded must have valid support contract and REQUIRES internet access to perform the upgrade.

×

Please have a salesperson contact me.

*Indicates required field

Preferred method of communication? *Required Field
Preferred method of communication? Change email?
Preferred method of communication?

By clicking the button, you are providing Keysight with your personal data. See the Keysight Privacy Statement for information on how we use this data.

Thank you.

A sales representative will contact you soon.

Column Control DTX