2 Qubit and 5 Qubit Quantum Control System

Experience a fully digital quantum control solution built for quantum from the ground up.

prod_image
  • Form factor

    Modular

  • Maximum frequency

    16 GHz

  • Phase noise @1 GHz (10 kHz offset)

    -130 dBc/Hz

  • Technology

    Direct Digital Conversion

  • Maximum real time bandwidth

    2 GHz

Ready for a quote

Find out what's included and explore available upgrade options from Keysight.

Highlights

The Keysight Quantum Control System (QCS) combines dedicated quantum control hardware and full-stack software capabilities to provide an easy-to-use solution for the control and readout of quantum devices.

With the Quantum Control System, you can:

  • Experience the full direct digital control (DDC) and acquisition of microwave, baseband, and digital signals used to control and read out qubits.
  • Employ the simple-to-use API and graphical user interface (GUI) to gain quick access to textbook quantum experiments and custom pulse sequences. 
  • Get complete control and readout solution due to the tight integration between the hardware and software.
  • Test with the advanced clock distribution and timing software phase and event synchronization across all channels in the system.