What are you looking for?
Suggested searches
No product matches found - System Exception
Matched content
Velocity Core
Keysight recommends using the most current version, which includes the most up-to-date bug fixes and security patches available.
| Release Date | Version | Version Description |
|---|---|---|
| 2026-04-10 | 26.2.0 | See System Release Summary for details. |
| Release Date | Version |
|---|---|
| 2026-04-10 | 26.2.0 |
| Version Description |
|---|
| See System Release Summary for details. |
Operating System
- OpenStack Caracal
- VMware ESXi
Operating System
- KVM
- OpenStack Caracal
- VMware ESXi
Downloads
Velocity Image 25.4.0 (.qcow2) | OpenStack Caracal
Velocity VM 25.4.0 (.ova)| VMware ESXi
Velocity Core Distributed Console Server
Checksum: e177ee0f428459e13eab3c6ccb1ca0cd
Velocity Core 25.4.0 Drivers
Velocity Core Upgrade ISO 25.4.0
Checksum: e0c91db9fc03190cdf0fab7e2056c11a
Velocity Core 25.3.0 is major new release.Spirent’s integrated lab management and test execution solution for elastic labs. It coordinates, orchestrates, manages and monitors physical and virtual environments as well as facilitating lab consolidation and Lab as a Service.
Supporting Documentation
Operating System
- KVM
- OpenStack Caracal
- VMware ESXi
Downloads
Velocity Image 25.3.0 (.qcow2) | KVM | OpenStack Caracal
Velocity Image 25.3.0 (.ova) | VMware ESXi
Velocity Core Distributed Console Server
Velocity Core 25.3.0 Drivers
Velocity Core Distributed Console Server MD5
Velocity Core Distributed Console Server
Velocity Core Upgrade ISO
SHOW MORE