Model:
EL4945A
Choose a country or area to see content specific to your location
What are you looking for?
Bridging design and physical testing to evaluate drop, impact, shock, and vibration compliance before hardware exists.
Unlock your free upgrade to the next bandwidth tier.
Strengthen 1.6T network reliability for AI-scale workloads from transceivers to interconnects.
Pair Keysight VSA software with the new XA5 signal analyzer for advanced visualization, demodulation, and analysis — start your 30-day trial today.
With extra memory and storage, these enhanced NPBs run Keysight's AI security and performance monitoring software and AI stack.
Explore end-to-end workflows spanning IC design, validation, wafer test, and photonics.
Explore curated support plans, prioritized to keep you innovating at speed.
Achieve 200+ Gbaud multi-level modulated signals with high-speed AWGs for digital and optical standards.
Maximize accuracy and performance with precision accessories engineered for Keysight instruments.
Explore dual-channel and ultra-wideband signal analysis for demanding RF workflows.
Get faster, clearer insights with our new multicore, 12-bit oscilloscope up to 33 GHz. Trade in your old oscilloscope and get credit toward a new XR8.
Authoritative application notes, data sheets, reference designs, and test procedures to accelerate design and validation decisions.
Hands‑on bootcamps that teach system design, test methods, and production workflows engineers can apply immediately.
Success Stories
Quick access to support related self-help tasks.
Additional content to support your product needs.
Explore services to accelerate every step of your innovation journey.
Keysight NL3-class ATE DC electronic loads include the EL4900 Series Regenerative Electronic Loads.
The Keysight EL4945A regenerative power system is a programmable single-output regenerative DC electronic load that allows the energy typically consumed to be returned to the grid in a clean manner.
Type
ATE / 2U
Regenerative power
Yes
Maximum power
12000 W
Number of inputs
1
Input current
72 A
Input voltage
500 V
See what's included, and how you can upgrade your experience with Keysight.
List Price:
€ 14.808
Model:
EL4945A
Delivery:
QTY
Options
1
Regenerative DC Electronic Load, 500V, 72A, 12kW, 380/480VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.
The Keysight EL4945A Regenerative DC Electronic Load sinks up to 12 kW of electrical power, making it ideal for testing energy storage systems and power converters. Unlike traditional electronic loads that dissipate energy as heat, raising rack temperatures and potentially affecting measurement accuracy, it regenerates that energy and feeds it back to the grid, helping you avoid additional cooling costs.
The EL4945A is a compact 2U-high package helping you save energy, minimize floor space, and shorten integration time.
The EL4945A enables you to do the following:
Innovate at speed with curated support plans and prioritized response and turn-around times.
Get predictable, lease-based subscriptions and full lifecycle management solutions—so you reach your business goals faster.
Experience elevated service as a KeysightCare subscriber to get committed technical response and more.
Ensure your test system performs to specification and meets local and global standards.
Make measurements quickly with in-house, instructor-led training, and eLearning.
Download Keysight software or update your software to the newest version.