60 V, 85 A, 5.1 kW

The single-output, 5100 W DP5766AL DC power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Regenerative power

    No

  • Arbitrary waveform generation

    Yes

  • Input phase voltage

    3 Phase 200/240 VAC

  • Adjustable slew rate

    Yes

  • Maximum current per output

    85 A

  • Maximum power

    5100 W

  • Maximum voltage per output

    60 V

  • Command processing time

    10 ms

  • Measurement accuracy

    30 mV

  • Noise and ripple

    75 mVpp

  • Output response time

    50 ms

  • Programming accuracy

    30 mV

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DP5766AL NS1-class ATE System DC Power Supply, 5.1 kW
DP5766AL NS1-class ATE System DC Power Supply, 5.1 kW

Model:

DP5766AL

QTY

Options

1

DC Power Supply 60V, 85A, 5100W, In 3ph 200 - 240 VAC | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Power Without Compromise

The single-output 5,100 W DP5766AL provides a universal AC input and comes standard with GPIB, LAN, and USB interfaces, along with comprehensive protection against overvoltage and overcurrent. It also supports analog voltage and resistance control for output programming. Designed for dependable performance in system applications, it offers advanced features in a compact 1U full-rack form factor, allowing you to validate complex power devices faster and in less space, with no compromise on performance.

The DP5766AL enables you to:

  • Deliver output stably up to 60 V, 85 A, 5100 W
  • Operate easily via front-panel knobs for separate voltage and current control
  • Perform accurate built-in voltage and current measurement
  • Protect connected devices with over-voltage and over-current safeguards
  • Connect up to two similarly rated units in series for higher output voltage.
  • Link up to twelve similarly rated units in parallel for higher current output