30 V, 112 A, 3.36 kW

The single-output, 3,360 W DP5743AS DC power supply provides universal AC input, GPIB, LAN, USB, LXI compliance, and analog/resistance control of output voltage and current.

prod_image
  • Adjustable slew rate

    Yes

  • Regenerative power

    No

  • Arbitrary waveform generation

    Yes

  • Maximum current per output

    112 A

  • Maximum power

    3360 W

  • Maximum voltage per output

    30 V

  • Command processing time

    10 ms

  • Measurement accuracy

    15 mV

  • Noise and ripple

    75 mVpp

  • Output response time

    30 ms

  • Programming accuracy

    15 mV

  • Input phase voltage

    Single Phase 200/240 VAC

Top configurations

See what's included, and how you can upgrade your experience with Keysight.

DP5743AS NS1-class ATE System DC Power Supply, 3.36 kW
DP5743AS NS1-class ATE System DC Power Supply, 3.36 kW

Model:

DP5743AS

QTY

Options

1

DC Power Supply 30V, 112A, 3360W, In 1ph | KeysightCare Technical Support - 3 years | Return to Keysight Warranty - 3 years.

Highlights

Power Without Compromise

The single-output 3,360 W DP5743AS provides a universal AC input and comes standard with GPIB, LAN, and USB interfaces, along with comprehensive protection against overvoltage and overcurrent. It also supports analog voltage and resistance control for output programming. Designed for dependable performance in system applications, it offers advanced features in a compact 1U half-rack-size form factor, allowing you to validate complex power devices faster, in less space, with no compromise on performance.

The DP5743AS enables you to:

  • Deliver output stably up to 30 V, 112 A, 3,360 W.
  • Operate easily via front-panel knobs for separate voltage and current control.
  • Perform accurate built-in voltage and current measurement.
  • Protect connected devices with over-voltage and over-current safeguards.
  • Connect up to two similarly rated units in series for higher output voltage.
  • Link up to twelve similarly rated units in parallel for higher current output.